- 蓝色
- d1: 30 mm
- d2: M5
- l: 23 mm
- d3: 14 mm
- l1: 19 mm
- l2: 7 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 9 g
show article view
- 蓝色
- d1: 30 mm
- d2: M5
- l: 28 mm
- d3: 14 mm
- l1: 19 mm
- l2: 7 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 9 g
show article view
- 蓝色
- d1: 40 mm
- d2: M5
- l: 10 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 9,6 g
show article view
- 蓝色
- d1: 40 mm
- d2: M5
- l: 14 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 10 g
show article view
- 蓝色
- d1: 40 mm
- d2: M5
- l: 18 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 11 g
show article view
- 蓝色
- d1: 40 mm
- d2: M5
- l: 23 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 12 g
show article view
- 蓝色
- d1: 40 mm
- d2: M5
- l: 28 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 12 g
show article view
- 蓝色
- d1: 40 mm
- d2: M6
- l: 14 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 12 g
show article view
- 蓝色
- d1: 40 mm
- d2: M6
- l: 18 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 13 g
show article view
- 蓝色
- d1: 40 mm
- d2: M6
- l: 23 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
- 蓝色
- d1: 40 mm
- d2: M6
- l: 28 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 15 g
show article view
- 蓝色
- d1: 40 mm
- d2: M6
- l: 38 mm
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 16 g
show article view
- 蓝色
- d1: 50 mm
- d2: M6
- l: 14 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 19 g
show article view
- 蓝色
- d1: 50 mm
- d2: M6
- l: 18 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 19 g
show article view
- 蓝色
- d1: 50 mm
- d2: M6
- l: 23 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 20 g
show article view
- 蓝色
- d1: 50 mm
- d2: M6
- l: 28 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 21 g
show article view
- 蓝色
- d1: 50 mm
- d2: M6
- l: 38 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 23 g
show article view
- 蓝色
- d1: 50 mm
- d2: M8
- l: 18 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 26 g
show article view
- 蓝色
- d1: 50 mm
- d2: M8
- l: 23 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 27 g
show article view
- 蓝色
- d1: 50 mm
- d2: M8
- l: 28 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 29 g
show article view
- 蓝色
- d1: 50 mm
- d2: M8
- l: 38 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 32 g
show article view
- 蓝色
- d1: 50 mm
- d2: M8
- l: 48 mm
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 35 g
show article view
- 蓝色
- d1: 62 mm
- d2: M8
- l: 18 mm
- d3: 22 mm
- l1: 35 mm
- l2: 13 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 40 g
show article view
- 蓝色
- d1: 62 mm
- d2: M8
- l: 23 mm
- d3: 22 mm
- l1: 35 mm
- l2: 13 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 41 g
show article view
材质
盖子
- 热可塑性塑料 (PA),黑色 RAL 9005
- 热可塑性塑料 (PA),白色 RAL 9019.
- 热可塑性塑料 (PA)橘色 RAL 2004
- 热可塑性塑料 (PA), 黄色 RAL 1016.
- 热可塑性塑料 (PA),蓝色 RAL 5015.
把手
螺丝
注意事项
特殊制作,例如: 不同的螺纹或螺纹长度, 欢迎洽询。
规格表 EH 24750. 星形把手螺丝 – 塑胶
符合 RoHS
符合指令 2011/65/EU 和指令 2015/863
不含 SVHC 物质
不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 1 月 23 日的 SVHC 清单.
不含 65 号提案物质
不包括 65 号提案物质
https://www.P65Warnings.ca.gov/
不含冲突矿物
„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。