- 黑色
- d1: 32 mm
- d2: M10
- l1: 20 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 205 g
show article view
- 黑色
- d1: 32 mm
- d2: M10
- l1: 25 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 206 g
show article view
- 黑色
- d1: 32 mm
- d2: M10
- l1: 32 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 209 g
show article view
- 黑色
- d1: 32 mm
- d2: M10
- l1: 40 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 211 g
show article view
- 黑色
- d1: 32 mm
- d2: M10
- l1: 50 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 217 g
show article view
- 黑色
- d1: 32 mm
- d2: M10
- l1: 63 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 223 g
show article view
- 黑色
- d1: 32 mm
- d2: M10
- l1: 80 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 232 g
show article view
- 黑色
- d1: 32 mm
- d2: M12
- l1: 20 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 207 g
show article view
- 黑色
- d1: 32 mm
- d2: M12
- l1: 25 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 214 g
show article view
- 黑色
- d1: 32 mm
- d2: M12
- l1: 32 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 218 g
show article view
- 黑色
- d1: 32 mm
- d2: M12
- l1: 40 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 223 g
show article view
- 黑色
- d1: 32 mm
- d2: M12
- l1: 50 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 230 g
show article view
- 黑色
- d1: 32 mm
- d2: M12
- l1: 63 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 237 g
show article view
- 黑色
- d1: 32 mm
- d2: M12
- l1: 80 mm
- d3: 16 mm
- h1: 29,5 mm
- h2: 2 mm
- h3: 2,5 mm
- h4: 41,5 mm
- l2: 120 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 250 g
show article view
- 黑色
- d1: 40 mm
- d2: M12
- l1: 32 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 442 g
show article view
- 黑色
- d1: 40 mm
- d2: M12
- l1: 40 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 453 g
show article view
- 黑色
- d1: 40 mm
- d2: M12
- l1: 50 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 456 g
show article view
- 黑色
- d1: 40 mm
- d2: M12
- l1: 63 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 463 g
show article view
- 黑色
- d1: 40 mm
- d2: M12
- l1: 80 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 460 g
show article view
- 黑色
- d1: 40 mm
- d2: M16
- l1: 32 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 460 g
show article view
- 黑色
- d1: 40 mm
- d2: M16
- l1: 40 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 472 g
show article view
- 黑色
- d1: 40 mm
- d2: M16
- l1: 50 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 482 g
show article view
- 黑色
- d1: 40 mm
- d2: M16
- l1: 63 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 499 g
show article view
- 黑色
- d1: 40 mm
- d2: M16
- l1: 80 mm
- d3: 23 mm
- h1: 42 mm
- h2: 4 mm
- h3: 4 mm
- h4: 56 mm
- l2: 145 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 522 g
show article view
材质
把手
- 锌合金压铸、塑料涂层、 黑色,近似 RAL 9005﹐亚光结构
- 锌压铸, 表面涂装, 银色, 类似 RAL 9006, 雾面
内部零件
螺丝
复盖
操作
藉由举起控制杆,锯齿脱开。杆可以定位在由锯齿。在松开杆时,细齿将自动重新啮合。
规格表 EH 24441. 可调整的扁型夹持把手 – 带有螺丝,不绣钢