EH 3117.
Halder's DREAMTEAM INTERIOR promotional box offers you two true experts in the interior design sector:
The SIMPLEX soft-face mallet D40mm (art. 3117.040) with the insert combination of TPE-soft / superplastic is the perfect soft-face mallet for carpentry work. The soft TPE-soft insert is ideally ffor work requiring a light touch, so that e.g. veneering work can be done without an additional piece of wood. The medium hard superplastic insert allows harder impacts, but without damaging the wood. This model is also ideal for users in the fields of prototyping, kitchen installation and furniture assembly. The extra light aluminium housing allows the user to easily apply and control the right amount of impact force. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.
The SECURAL mallet is a true specialist for corners and edges thanks to its rectangular inserts. It is THE mallet for laying parquet and laminate as well as for glazing windows. Made of polyurethane, the medium hard inserts are replaceable. The SECURAL soft-face mallet ensures maximum rebound damping thanks to its low weight of 700g and the shot filling in the hammer head. Thus, the full impact force is transmitted. The mallet is absolutely „secure“, as welded in longitudinal direction, the housing provides for a perfectly break-proof connection between hammer head and handle.
Product features:
Value box with 2 HALDERsoft-face mallets perfectly suited for interior work.
接合作业, 家俱组装
您的选择导致 1 打击
More details
符合指令 2011/65/EU 和指令 2015/863
不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 6 月 27 日的 SVHC 清单.
不包括 65 号提案物质
https://www.P65Warnings.ca.gov/