Promotional Box Dreamteam Maintenance
SUPERCRAFT soft-face mallet with hickory handle and BASEPLEX soft-face mallet, cellulose acetate / nylon

EH 3366.

Halder's DREAMTEAM MAINTENANCE promotional box offers two ideal soft-face mallets for striking steel and for sheet metal working. Numerous repair works can be carried out without any worries:

With the non-rebound SUPERCRAFT soft-face mallet with head diameter D40mm (art. 3366.040), the impact energy is optimally utilised due to the reduced rebound. This allows very powerful but at the same time joint-gentle and noise-dampening strikes. The danger of metal splinters is completely eliminated. The replaceable inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. The ergonomically shaped, varnished and ultra stable hickory handle has a vibration-dampening effect.

The BASEPLEX soft-face mallet D30mm (art. 3968.030) is one size smaller than the SUPERCRAFT soft-face mallet. It contains the insert combination of cellulose acetate / nylon. The red cellulose acetate insert is both hard and oil and grease resistant. The white nylon insert is even slightly harder than the red one and also wear-resistant. Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts. The wooden handle is ergonomic and varnished. The inserts and the handle are replaceable.

The value box with 2 Halder top recommandations for striking metal / sheet metal contains:

  • the non-rebound SUPERCRAFT soft-face mallet with hickory handle D40mm (art. no. 3366.040).
    • For extra powerful strikes, noise-dampening and gentle on the joints.
    • No danger from metal splinters.
    • Replaceable insert of special nylon with maximum strength.
    • Vibration-dampening, ergonomically shaped, very stable and varnished hickory handle.
    • Handle protection sleeve acts as an overstrike protector.
  • the BASEPLEX soft-face mallet D30mm (art. no. 3968.030) with the insert combination cellulose acetate (red, hard, oil and grease resistant) / nylon (white, wear-resistant).
    • Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.
    • Ergonomic, varnished wooden handle.
    • Inserts and handle are replaceable.

您的选择导致 1 打击

gewicht [g]

More details

品项品号.
价格 [€]
可用
gewicht [g]:
1100 g
品项品号.:
3366s001
Promotional Box Dreamteam Maintenance
  • 长 x 宽 x 高: 130 mm x 50 mm x 400 mm
  • 重量: 1100 g
  • GTIN: 4030618311874
show article view
标题
分类
类型
直接下载
下载栏
规格表 EH 3366. Promotional Box Dreamteam Maintenance – SUPERCRAFT soft-face mallet with hickory handle and BASEPLEX soft-face mallet, cellulose acetate / nylon
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏
Application overview hand tools
分类:
讯息素材
类型:
PDF
直接下载:
下载栏:
下载栏

含铅 - 符合例外 6a / 6b / 6c

 

含有 >0.1% w/w 的 SVHC 物质

含铅 - SVHC [REACH] 清单截至 2024 年 6 月 27 日

 

包含 65 号提案的物质


铅暴露会导致癌症和生殖伤害
https://www.P65Warnings.ca.gov/