零配件: 23330. 推拉式切换夹 與角度面

您的选择导致 4 打击

叙述 
公称尺寸

More details

品项品号.
CAD / 文件
价格 [€]
可用
叙述 :
Clamping screw (spare part of toggle clamps push-pull type)
公称尺寸:
d2: M4 x 20 mm
品项品号.:
23330.9011
CAD
文件
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M4 x 20 mm
  • 重量: 3,6 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)
叙述 :
Clamping screw (spare part of toggle clamps push-pull type)
公称尺寸:
d2: M6 x 25 mm
品项品号.:
23330.9013
CAD
文件
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M6 x 25 mm
  • 重量: 11 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)
叙述 :
Clamping screw (spare part of toggle clamps push-pull type)
公称尺寸:
d2: M8 x 35 mm
品项品号.:
23330.9014
CAD
文件
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M8 x 35 mm
  • 重量: 25 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)
叙述 :
Clamping screw (spare part of toggle clamps push-pull type)
公称尺寸:
d2: M12 x 50 mm
品项品号.:
23330.9016
CAD
文件
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M12 x 50 mm
  • 重量: 73 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)