零配件: 23330. 垂直切换夹 带有角度基座和安全锁  

您的选择导致 3 打击

叙述 
公称尺寸

More details

品项品号.
CAD / 文件
价格 [€]
可用
叙述 :
Clamping screw (spare part of toggle clamp)
公称尺寸:
夹合螺丝  
d2: M6 x 35 mm
品项品号.:
23330.9003
CAD
文件
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), 钢 
  • d2: M6 x 35 mm
  • 重量: 16 g
show article view
Clamping screw (spare part of toggle clamp)
叙述 :
Clamping screw (spare part of toggle clamp)
公称尺寸:
夹合螺丝  
d2: M8 x 45 mm
品项品号.:
23330.9005
CAD
文件
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), 钢 
  • d2: M8 x 45 mm
  • 重量: 38 g
show article view
Clamping screw (spare part of toggle clamp)
叙述 :
Clamping screw (spare part of toggle clamp)
公称尺寸:
夹合螺丝  
d2: M8 x 65 mm
品项品号.:
23330.9006
CAD
文件
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), 钢 
  • d2: M8 x 65 mm
  • 重量: 57 g
show article view
Clamping screw (spare part of toggle clamp)