用在马达橡皮轴承, 压缩机, 泵浦等.
The waisted shape of these buffers means that the lateral forces are better damped compared to cylindrical rubber-metal buffers.
硬度为55 - 5°A。硬度(40 - 5°邵氏A和70 - 5°邵氏A)的要求。
這項商品 25151.0022 - 橡胶金属缓冲器 waisted / 带有母螺纹在两端 (d1: 20 mm, l1: 15 mm) 為商品項目的相對應商品 橡胶金属缓冲器 waisted (EH 25151.)
轴承垫片
螺纹衬套
本体
螺丝
Under compressive load, the dimension d3 does not exceed the diameter d1.