螺纹顶上销  自锁,带把手

EH 22354.

T型手柄的把手可以经由手来移动或输送工件,例如, 零件成品组件,工件夹持系统,扬声器和其他容器。

Heavy-duty lifting element with handle for quick and easy use. For lifting loads, the threaded lifting pin is inserted into a threaded hole. In contrast to a ringbolt, time-consuming screwing in and out is therefore unnecessary.

抗腐蚀和摩擦,因此适用于户外。非常扎实,高负载力的沉淀硬化销。

您的选择导致 3 打击

d1 [mm]
l1 [mm]
荷重能力 F1 [N]

More details

品项品号.
文件
价格 [€]
可用
d1 [mm]:
M8
l1 [mm]:
12 mm
荷重能力 F1 [N]:
500 N
品项品号.:
22354.5008
文件
螺纹顶上销 
  • d1: M8
  • l1: 12 mm
  • d2 -0,07: 6,62 mm
  • d3: 21,5 mm
  • d4: 14 mm
  • l2: 17,3 mm
  • l3: 40 mm
  • l4: 60,3 mm
  • l5: 100 mm
  • l6: 8 mm
  • 荷重能力 F1: 500 N
  • 定位螺牙: M8
  • Operating temperature range max. : 250 °C
  • 重量: 194 g
show article view
螺纹顶上销 
d1 [mm]:
M10
l1 [mm]:
14 mm
荷重能力 F1 [N]:
500 N
品项品号.:
22354.5010
文件
螺纹顶上销 
  • d1: M10
  • l1: 14 mm
  • d2 -0,07: 8,35 mm
  • d3: 21,5 mm
  • d4: 14 mm
  • l2: 20 mm
  • l3: 40 mm
  • l4: 60,3 mm
  • l5: 100 mm
  • l6: 10 mm
  • 荷重能力 F1: 500 N
  • 定位螺牙: M10
  • Operating temperature range max. : 250 °C
  • 重量: 197 g
show article view
螺纹顶上销 
d1 [mm]:
M12
l1 [mm]:
17 mm
荷重能力 F1 [N]:
500 N
品项品号.:
22354.5012
文件
螺纹顶上销 
  • d1: M12
  • l1: 17 mm
  • d2 -0,07: 10,07 mm
  • d3: 21,5 mm
  • d4: 14 mm
  • l2: 24 mm
  • l3: 40 mm
  • l4: 60,3 mm
  • l5: 100 mm
  • l6: 12 mm
  • 荷重能力 F1: 500 N
  • 定位螺牙: M12
  • Operating temperature range max. : 250 °C
  • 重量: 199 g
show article view
螺纹顶上销 

材质 

梢子零件

  • 不锈钢 1.4542、沉淀硬化 

把手

  • 铝,蓝电镀 

按钮

  • 铝,橘色,阳极

螺纹元件

  • 不锈钢 1.4542、沉淀硬化 

弹簧

  • 不锈钢   

组装 

Threaded lifting pins can be mounted into a thread that is true to gauge.

Mounting:

  1. Press in the button and hold it down.
  2. Insert the threaded lifting pin.
  3. Release the button (The button must be back in its original position. A clearly visible green marking on the press button indicates the correct position.).
  4. Tighten the threaded lifting pin by hand, until it bears compleately on the bearing surface.
  5. It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

  1. Unscrew the threaded lifting pin approx. a quarter of a turn anticlockwise.
  2. Press in the button and hold it down.
  3. Remove the threaded lifting pin.
  4. Release the button.

操作

Each threaded lifting pin is supplied with operating instructions. This document is also available for download as a PDF.

标题
分类
类型
直接下载
下载栏
Instruction_Manual_Threaded_Lifting_Pins_with_Handle_EH_22354___88267.pdf
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 22354. 螺纹顶上销  – 自锁,带把手
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏
Flyer Lifting Devices
分类:
讯息素材
类型:
PDF
直接下载:
下载栏:
下载栏

不符合 RoHS

不符合指令 2011/65/EU 和指令 2015/863