EH 22354.
T型手柄的把手可以经由手来移动或输送工件,例如, 零件成品组件,工件夹持系统,扬声器和其他容器。
Heavy-duty lifting element with handle for quick and easy use. For lifting loads, the threaded lifting pin is inserted into a threaded hole. In contrast to a ringbolt, time-consuming screwing in and out is therefore unnecessary.
抗腐蚀和摩擦,因此适用于户外。非常扎实,高负载力的沉淀硬化销。
您的选择导致 3 打击
More details
梢子零件
把手
按钮
螺纹元件
弹簧
Threaded lifting pins can be mounted into a thread that is true to gauge.
Each threaded lifting pin is supplied with operating instructions. This document is also available for download as a PDF.
不符合指令 2011/65/EU 和指令 2015/863
含铅 - SVHC [REACH] 清单截至 2024 年 6 月 27 日
铅暴露会导致癌症和生殖伤害
https://www.P65Warnings.ca.gov/
„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。
Contact Form
News
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers