- 不锈钢
- d1: M5
- l: 20 mm
- d2: 9 mm
- d3: 12 mm
- d4: 19 mm
- h: 14 mm
- k: 8 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 5,5 g
show article view
- 不锈钢
- d1: M5
- l: 25 mm
- d2: 9 mm
- d3: 12 mm
- d4: 19 mm
- h: 14 mm
- k: 8 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 6 g
show article view
- 不锈钢
- d1: M6
- l: 10 mm
- d2: 12 mm
- d3: 14 mm
- d4: 24 mm
- h: 16,5 mm
- k: 9,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 7 g
show article view
- 不锈钢
- d1: M6
- l: 16 mm
- d2: 12 mm
- d3: 14 mm
- d4: 24 mm
- h: 16,5 mm
- k: 9,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 7,9 g
show article view
- 不锈钢
- d1: M6
- l: 20 mm
- d2: 12 mm
- d3: 14 mm
- d4: 24 mm
- h: 16,5 mm
- k: 9,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 8,5 g
show article view
- 不锈钢
- d1: M6
- l: 25 mm
- d2: 12 mm
- d3: 14 mm
- d4: 24 mm
- h: 16,5 mm
- k: 9,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 9 g
show article view
- 不锈钢
- d1: M6
- l: 30 mm
- d2: 12 mm
- d3: 14 mm
- d4: 24 mm
- h: 16,5 mm
- k: 9,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 10 g
show article view
- 不锈钢
- d1: M8
- l: 20 mm
- d2: 14 mm
- d3: 16 mm
- d4: 30 mm
- h: 19,5 mm
- k: 11 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 16 g
show article view
- 不锈钢
- d1: M8
- l: 25 mm
- d2: 14 mm
- d3: 16 mm
- d4: 30 mm
- h: 19,5 mm
- k: 11 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 17 g
show article view
- 不锈钢
- d1: M8
- l: 30 mm
- d2: 14 mm
- d3: 16 mm
- d4: 30 mm
- h: 19,5 mm
- k: 11 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 19 g
show article view
- 不锈钢
- d1: M8
- l: 40 mm
- d2: 14 mm
- d3: 16 mm
- d4: 30 mm
- h: 19,5 mm
- k: 11 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 20 g
show article view
- 不锈钢
- d1: M10
- l: 20 mm
- d2: 16 mm
- d3: 18 mm
- d4: 36 mm
- h: 22,5 mm
- k: 12,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 30 g
show article view
- 不锈钢
- d1: M10
- l: 25 mm
- d2: 16 mm
- d3: 18 mm
- d4: 36 mm
- h: 22,5 mm
- k: 12,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 31 g
show article view
- 不锈钢
- d1: M10
- l: 30 mm
- d2: 16 mm
- d3: 18 mm
- d4: 36 mm
- h: 22,5 mm
- k: 12,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 33 g
show article view
- 不锈钢
- d1: M10
- l: 45 mm
- d2: 16 mm
- d3: 18 mm
- d4: 36 mm
- h: 22,5 mm
- k: 12,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 38 g
show article view
- 不锈钢
- d1: M10
- l: 55 mm
- d2: 16 mm
- d3: 18 mm
- d4: 36 mm
- h: 22,5 mm
- k: 12,5 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 48 g
show article view
规格表 EH 24830. 压花姆指螺丝 – 塑胶
请选择一个变体(订单表选项卡中的产品编号)以获取完整和详细的合规信息