扭矩手柄

Torque Handles - grips with integrated torque mechanism

Torque handles are operating elements according to company standards. Torque handles are used when the force applied by hand must be limited or have a defined value (2 to 7.5 Nm, depending on the design).

The handle with integrated torque mechanism, as known from torque wrench, enables a defined torque limit when tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.

The product range includes from stock:

  • Torque handles
  • Three-lobed torque handles