SIMPLEX 軟面槌,50 至 40   
TPE-軟/TPE-中; 配有鑄鐵外殼和優質木手柄

EH 3013.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces. This model is available with the insert combination of TPE-soft / TPE-mid.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

The grey, medium hard TPE-mid insert (series 3203) allows for a more powerful impact force that is comparable to that of the rubber composition insert (series 3202).

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid (grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

應用區域

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

您的選擇導致 1 打擊

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

品項品號
價格 [€]
可用
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
1070 g
品項品號:
3013.051
SIMPLEX 軟面木槌,50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • 長 x 寬 x 高: 330 mm x 110 mm x 50 mm
  • 重量: 1070 g
  • GTIN: 4030618313946
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

材質

把手

  • 木材

入子 1 

  • TPE 軟,藍色  
  • 不毀損的  
  • 軟的 

入子 2 

  • TPE 中,灰色  
  • 不毀損的  
  • 中硬 

外殼

  • 鑄鐵
標題
分類
類型
直接下載
下載籃
規格表 EH 3013. SIMPLEX 軟面槌,50 至 40    – TPE-軟/TPE-中; 配有鑄鐵外殼和優質木手柄
分類:
規格表
類型:
PDF
直接下載:
下載籃:
下載籃
SIMPLEX soft-face mallets
分類:
文件
類型:
PDF
直接下載:
下載籃:
下載籃
Assembly Instructions SIMPLEX
分類:
操作說明書
類型:
PDF
直接下載:
下載籃:
下載籃
Application overview hand tools
分類:
訊息素材
類型:
PDF
直接下載:
下載籃:
下載籃

符合 RoHS

符合指令 2011/65/EU 和指令 2015/863

 

不含 SVHC 物質

不含超過 0.1% w/w 的 SVHC 物質 - 截至 2024 年 1 月23 日的 SVHC 清單.

 

不含 65 號提案物質

不包括 65 號提案物質
https://www.P65Warnings.ca.gov/

 

不含衝突礦物

本產品不含來自剛果民主共和國或鄰近國家的任何被指定為“衝突礦物”的物質,例如鉭、錫、金或鎢。