EH 22170.
The spring push plungers are used for simple and secure positioning of workpieces or components on stops and support points.
The spring push plunger is designed with a thrust pad that can be rotated 4 x 90° depending on the application.
Below h2, a pull-down effect is created when the thrust pad is installed in the appropriate position.
您的選擇導致 24 打擊
More details
本體
止推墊
螺絲
彈簧
通過墊圈ISO 7092進行組裝。
符合指令 2011/65/EU 和指令 2015/863
不含超過 0.1% w/w 的 SVHC 物質 - 截至 2024 年 1 月23 日的 SVHC 清單.
不包括 65 號提案物質
https://www.P65Warnings.ca.gov/
本產品不含來自剛果民主共和國或鄰近國家的任何被指定為“衝突礦物”的物質,例如鉭、錫、金或鎢。