Mazza FER­RO­PLEX
 IM0013185 Foto Banner

Mazza FER­RO­PLEX

FERROPLEX Combi Hammer

Locksmith's hammer or soft-face mallet – thanks to the FERROPLEX 2-in-1 (combi hammer) you will have both handy at all times.

The hammer portion of the head is made of heat-treated steel and carefully induction-hardened on the striking surface.

The replaceable nylon insert on the opposite side offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

A seamlessly extruded precision steel tube combined with an absorbing rubber pad forms the handle of the hammer, which will never detach from the head thanks to force-fit interlocking. A red ring marks the separating line between the hard and the soft portion of the tool. Contouring to the user’s hand, this combination tool comes in diameters of 30 and 35 mm.

Its singular attributes make the FERROPLEX 2-in-1 (combi hammer) ideal for use as an all-purpose hammer during mounting work performed by both handymen and professional users in trade and industry. It is, furthermore, a perfect complement to any tool kit and a virtual must-have for any serious craftsman thanks to its diminutive weight and negligible space requirements.