Index Plungers with mounting flange, horizontal, stainless steel

EH 22110.

Index plungers are used for indexing bores.

Your selection resulted in 15 hits

Material
Version
picture
d1 h11 [mm]
b1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Version:
with pull-ring, without locking
picture:
1
d1 h11 [mm]:
4 mm
b1 [mm]:
16.5 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22110.2304
CAD
Documents
Index Plungers
  • with pull-ring, without locking – picture 1
  • d1 h11: 4 mm
  • d3: 14 mm
  • b1: 16.5 mm
  • b2: 22 mm
  • b3: 6 mm
  • b4 -0.2: 3.3 mm
  • h1: 4 mm
  • h2: 7 mm
  • k1 ±0.05: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4.5 mm
  • l1: 34.5 mm
  • l2 min.: 4 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 100 °C
  • Weight: 12 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with pull-ring, without locking
picture:
1
d1 h11 [mm]:
5 mm
b1 [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 24 N
Article-No.:
22110.2305
CAD
Documents
Index Plungers
  • with pull-ring, without locking – picture 1
  • d1 h11: 5 mm
  • d3: 18 mm
  • b1: 22 mm
  • b2: 28 mm
  • b3: 8 mm
  • b4 -0.2: 4.3 mm
  • h1: 4.5 mm
  • h2: 9.5 mm
  • k1 ±0.05: 18 mm
  • k2: 5 mm
  • k3: 10 mm
  • k4: 7 mm
  • l1: 45 mm
  • l2 min.: 5 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 24 N
  • Operating temperature range max.: 100 °C
  • Weight: 24 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with pull-ring, without locking
picture:
1
d1 h11 [mm]:
6 mm
b1 [mm]:
27.5 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 21 N
Article-No.:
22110.2306
CAD
Documents
Index Plungers
  • with pull-ring, without locking – picture 1
  • d1 h11: 6 mm
  • d3: 24 mm
  • b1: 27.5 mm
  • b2: 32 mm
  • b3: 10 mm
  • b4 -0.2: 5.4 mm
  • h1: 5 mm
  • h2: 10.5 mm
  • k1 ±0.05: 21 mm
  • k2: 5.5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 57.5 mm
  • l2 min.: 6 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 21 N
  • Operating temperature range max.: 100 °C
  • Weight: 42 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with pull-ring, without locking
picture:
1
d1 h11 [mm]:
8 mm
b1 [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22110.2308
CAD
Documents
Index Plungers
  • with pull-ring, without locking – picture 1
  • d1 h11: 8 mm
  • d3: 30 mm
  • b1: 33 mm
  • b2: 34 mm
  • b3: 12 mm
  • b4 -0.2: 5.4 mm
  • h1: 6 mm
  • h2: 12.5 mm
  • k1 ±0.05: 23 mm
  • k2: 5.5 mm
  • k3: 12 mm
  • k4: 15.5 mm
  • l1: 71 mm
  • l2 min.: 8 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 100 °C
  • Weight: 67 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with pull-ring, without locking
picture:
1
d1 h11 [mm]:
10 mm
b1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22110.2310
CAD
Documents
Index Plungers
  • with pull-ring, without locking – picture 1
  • d1 h11: 10 mm
  • d3: 30 mm
  • b1: 35 mm
  • b2: 39 mm
  • b3: 14.5 mm
  • b4 -0.2: 6.5 mm
  • h1: 6 mm
  • h2: 14.5 mm
  • k1 ±0.05: 27 mm
  • k2: 6 mm
  • k3: 15 mm
  • k4: 13.5 mm
  • l1: 75 mm
  • l2 min.: 10 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range max.: 100 °C
  • Weight: 93 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
2
d1 h11 [mm]:
4 mm
b1 [mm]:
16.5 mm
Spring load1) F1 ~ [N]:
3 N
Spring load1) F2 ~ [N]:
12 N
Article-No.:
22110.2324
CAD
Documents
Index Plungers
  • with knob, without locking – picture 2
  • d1 h11: 4 mm
  • d2: 12 mm
  • b1: 16.5 mm
  • b2: 22 mm
  • b3: 6 mm
  • b4 -0.2: 3.3 mm
  • h1: 4 mm
  • h2: 7 mm
  • k1 ±0.05: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4.5 mm
  • l1: 30.5 mm
  • l2 min.: 4 mm
  • Spring load1) F1: 3 N
  • Spring load1) F2: 12 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 14 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
2
d1 h11 [mm]:
5 mm
b1 [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 24 N
Article-No.:
22110.2325
CAD
Documents
Index Plungers
  • with knob, without locking – picture 2
  • d1 h11: 5 mm
  • d2: 16 mm
  • b1: 22 mm
  • b2: 28 mm
  • b3: 8 mm
  • b4 -0.2: 4.3 mm
  • h1: 4.5 mm
  • h2: 9.5 mm
  • k1 ±0.05: 18 mm
  • k2: 5 mm
  • k3: 10 mm
  • k4: 7 mm
  • l1: 40 mm
  • l2 min.: 5 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 24 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 26 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
2
d1 h11 [mm]:
6 mm
b1 [mm]:
27.5 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 21 N
Article-No.:
22110.2326
CAD
Documents
Index Plungers
  • with knob, without locking – picture 2
  • d1 h11: 6 mm
  • d2: 18 mm
  • b1: 27.5 mm
  • b2: 32 mm
  • b3: 10 mm
  • b4 -0.2: 5.4 mm
  • h1: 5 mm
  • h2: 10.5 mm
  • k1 ±0.05: 21 mm
  • k2: 5.5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 49 mm
  • l2 min.: 6 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 21 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 44 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
2
d1 h11 [mm]:
8 mm
b1 [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22110.2328
CAD
Documents
Index Plungers
  • with knob, without locking – picture 2
  • d1 h11: 8 mm
  • d2: 21 mm
  • b1: 33 mm
  • b2: 34 mm
  • b3: 12 mm
  • b4 -0.2: 5.4 mm
  • h1: 6 mm
  • h2: 12.5 mm
  • k1 ±0.05: 23 mm
  • k2: 5.5 mm
  • k3: 12 mm
  • k4: 15.5 mm
  • l1: 59 mm
  • l2 min.: 8 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 67 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
2
d1 h11 [mm]:
10 mm
b1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22110.2330
CAD
Documents
Index Plungers
  • with knob, without locking – picture 2
  • d1 h11: 10 mm
  • d2: 25 mm
  • b1: 35 mm
  • b2: 39 mm
  • b3: 14.5 mm
  • b4 -0.2: 6.5 mm
  • h1: 6 mm
  • h2: 14.5 mm
  • k1 ±0.05: 27 mm
  • k2: 6 mm
  • k3: 15 mm
  • k4: 13.5 mm
  • l1: 67.5 mm
  • l2 min.: 10 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 99 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 h11 [mm]:
4 mm
b1 [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22110.2344
CAD
Documents
Index Plungers
  • with knob and locking – picture 3
  • d1 h11: 4 mm
  • d2: 12 mm
  • b1: 19 mm
  • b2: 22 mm
  • b3: 6 mm
  • b4 -0.2: 3.3 mm
  • h1: 4 mm
  • h2: 7 mm
  • k1 ±0.05: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 7 mm
  • l1: 33 mm
  • l2 min.: 4 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 15 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 h11 [mm]:
5 mm
b1 [mm]:
25.5 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 24 N
Article-No.:
22110.2345
CAD
Documents
Index Plungers
  • with knob and locking – picture 3
  • d1 h11: 5 mm
  • d2: 16 mm
  • b1: 25.5 mm
  • b2: 28 mm
  • b3: 8 mm
  • b4 -0.2: 4.3 mm
  • h1: 4.5 mm
  • h2: 9.5 mm
  • k1 ±0.05: 18 mm
  • k2: 5 mm
  • k3: 10 mm
  • k4: 10.5 mm
  • l1: 43.5 mm
  • l2 min.: 5 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 24 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 30 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 h11 [mm]:
6 mm
b1 [mm]:
30.5 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 21 N
Article-No.:
22110.2346
CAD
Documents
Index Plungers
  • with knob and locking – picture 3
  • d1 h11: 6 mm
  • d2: 18 mm
  • b1: 30.5 mm
  • b2: 32 mm
  • b3: 10 mm
  • b4 -0.2: 5.4 mm
  • h1: 5 mm
  • h2: 10.5 mm
  • k1 ±0.05: 21 mm
  • k2: 5.5 mm
  • k3: 12 mm
  • k4: 13 mm
  • l1: 52 mm
  • l2 min.: 6 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 21 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 48 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 h11 [mm]:
8 mm
b1 [mm]:
37.5 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22110.2348
CAD
Documents
Index Plungers
  • with knob and locking – picture 3
  • d1 h11: 8 mm
  • d2: 21 mm
  • b1: 37.5 mm
  • b2: 34 mm
  • b3: 12 mm
  • b4 -0.2: 5.4 mm
  • h1: 6 mm
  • h2: 12.5 mm
  • k1 ±0.05: 23 mm
  • k2: 5.5 mm
  • k3: 12 mm
  • k4: 20 mm
  • l1: 63.5 mm
  • l2 min.: 8 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 68 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 h11 [mm]:
10 mm
b1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22110.2350
CAD
Documents
Index Plungers
  • with knob and locking – picture 3
  • d1 h11: 10 mm
  • d2: 25 mm
  • b1: 40 mm
  • b2: 39 mm
  • b3: 14.5 mm
  • b4 -0.2: 6.5 mm
  • h1: 6 mm
  • h2: 14.5 mm
  • k1 ±0.05: 27 mm
  • k2: 6 mm
  • k3: 15 mm
  • k4: 18.5 mm
  • l1: 72.5 mm
  • l2 min.: 10 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 109 g
show article view
Index Plungers

Material

Housing

  • Stainless steel 1.4308, precision casting, bright, matt blasted

Locking pin

  • Stainless steel 1.4305

Pull-ring

  • Stainless steel 1.4310

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Assembly

Assembly by means of washers ISO 7092.

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet EH 22110. Index Plungers – with mounting flange, horizontal, stainless steel
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals