Product filter
Your selection resulted in 20 hits
Material:
Stainless steel
More details
without bores – picture 1, Stainless steel
b1 : 60 mm
l1 : 30 mm
d2 : 3 mm
h1 : ~ 6 mm
h2 : 1.5 mm
Holding force F1 : ~ 700 N
Holding force F2 : ~ 500 N
Holding force F3 : ~ 450 N
Weight: 25 g
show article view
Material:
Stainless steel
More details
without bores – picture 1, Stainless steel
b1 : 80 mm
l1 : 40 mm
d2 : 4 mm
h1 : ~ 8 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
Holding force F2 : ~ 1000 N
Holding force F3 : ~ 1000 N
Weight: 59 g
show article view
Material:
Stainless steel
More details
without bores – picture 1, Stainless steel
b1 : 100 mm
l1 : 50 mm
d2 : 6 mm
h1 : ~ 10 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
Holding force F2 : ~ 1600 N
Holding force F3 : ~ 700 N
Weight: 99 g
show article view
Material:
Stainless steel
More details
without bores – picture 1, Stainless steel
b1 : 120 mm
l1 : 60 mm
d2 : 6 mm
h1 : ~ 10 mm
h2 : 2 mm
Holding force F1 : ~ 1100 N
Holding force F2 : ~ 2500 N
Holding force F3 : ~ 1000 N
Weight: 139 g
show article view
Material:
Stainless steel
More details
with bores – picture 2, Stainless steel
b1 : 60 mm
l1 : 30 mm
b2 : 48 mm
d2 : 3 mm
b3 : 9 mm
h1 : ~ 6 mm
d1 : 3.2 mm
h2 : 1.5 mm
Holding force F1 : ~ 700 N
Holding force F2 : ~ 500 N
Holding force F3 : ~ 450 N
l2 : 18 mm
Weight: 24 g
show article view
Material:
Stainless steel
More details
with bores – picture 2, Stainless steel
b1 : 80 mm
l1 : 40 mm
b2 : 65 mm
d2 : 4 mm
b3 : 12.5 mm
h1 : ~ 8 mm
d1 : 4.2 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
Holding force F2 : ~ 1000 N
Holding force F3 : ~ 1000 N
l2 : 25 mm
Weight: 58 g
show article view
Material:
Stainless steel
More details
with bores – picture 2, Stainless steel
b1 : 100 mm
l1 : 50 mm
b2 : 80 mm
d2 : 6 mm
b3 : 15 mm
h1 : ~ 10 mm
d1 : 5.2 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
Holding force F2 : ~ 1600 N
Holding force F3 : ~ 700 N
l2 : 30 mm
Weight: 98 g
show article view
Material:
Stainless steel
More details
with bores – picture 2, Stainless steel
b1 : 120 mm
l1 : 60 mm
b2 : 96 mm
d2 : 6 mm
b3 : 18 mm
h1 : ~ 10 mm
d1 : 5.2 mm
h2 : 2 mm
Holding force F1 : ~ 1100 N
Holding force F2 : ~ 2500 N
Holding force F3 : ~ 1000 N
l2 : 36 mm
Weight: 136 g
show article view
More details
with bores – picture 2, Steel
b1 : 60 mm
l1 : 30 mm
b2 : 48 mm
d2 : 3 mm
b3 : 9 mm
h1 : ~ 6 mm
d1 : 3.2 mm
h2 : 1.5 mm
Holding force F1 : ~ 700 N
Holding force F2 : ~ 500 N
Holding force F3 : ~ 450 N
l2 : 18 mm
Weight: 24 g
show article view
More details
with bores – picture 2, Steel
b1 : 80 mm
l1 : 40 mm
b2 : 65 mm
d2 : 4 mm
b3 : 12.5 mm
h1 : ~ 8 mm
d1 : 4.2 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
Holding force F2 : ~ 1000 N
Holding force F3 : ~ 1000 N
l2 : 25 mm
Weight: 58 g
show article view
More details
with bores – picture 2, Steel
b1 : 100 mm
l1 : 50 mm
b2 : 80 mm
d2 : 6 mm
b3 : 15 mm
h1 : ~ 10 mm
d1 : 5.2 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
Holding force F2 : ~ 1600 N
Holding force F3 : ~ 700 N
l2 : 30 mm
Weight: 98 g
show article view
More details
with bores – picture 2, Steel
b1 : 120 mm
l1 : 60 mm
b2 : 96 mm
d2 : 6 mm
b3 : 18 mm
h1 : ~ 10 mm
d1 : 5.2 mm
h2 : 2 mm
Holding force F1 : ~ 1100 N
Holding force F2 : ~ 2500 N
Holding force F3 : ~ 1000 N
l2 : 36 mm
Weight: 136 g
show article view
Material:
Stainless steel
Version:
with bores for countersunk screws
More details
with bores for countersunk screws – picture 3, Stainless steel
b1 : 60 mm
l1 : 30 mm
b2 : 48 mm
d2 : 3 mm
b3 : 9 mm
h1 : ~ 6 mm
d1 : 4 mm
h2 : 1.5 mm
Holding force F1 : ~ 700 N
d3 : 6.4 mm
Holding force F2 : ~ 500 N
Holding force F3 : ~ 450 N
l2 : 18 mm
Weight: 24 g
show article view
Material:
Stainless steel
Version:
with bores for countersunk screws
More details
with bores for countersunk screws – picture 3, Stainless steel
b1 : 80 mm
l1 : 40 mm
b2 : 65 mm
d2 : 4 mm
b3 : 12.5 mm
h1 : ~ 8 mm
d1 : 5 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
d3 : 8.3 mm
Holding force F2 : ~ 1000 N
Holding force F3 : ~ 1000 N
l2 : 25 mm
Weight: 58 g
show article view
Material:
Stainless steel
Version:
with bores for countersunk screws
More details
with bores for countersunk screws – picture 3, Stainless steel
b1 : 100 mm
l1 : 50 mm
b2 : 80 mm
d2 : 6 mm
b3 : 15 mm
h1 : ~ 10 mm
d1 : 5 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
d3 : 8.3 mm
Holding force F2 : ~ 1600 N
Holding force F3 : ~ 700 N
l2 : 30 mm
Weight: 98 g
show article view
Material:
Stainless steel
Version:
with bores for countersunk screws
More details
with bores for countersunk screws – picture 3, Stainless steel
b1 : 120 mm
l1 : 60 mm
b2 : 96 mm
d2 : 6 mm
b3 : 18 mm
h1 : ~ 10 mm
d1 : 5 mm
h2 : 2 mm
Holding force F1 : ~ 1100 N
d3 : 8.3 mm
Holding force F2 : ~ 2500 N
Holding force F3 : ~ 1000 N
l2 : 36 mm
Weight: 136 g
show article view
Version:
with bores for countersunk screws
More details
with bores for countersunk screws – picture 3, Steel
b1 : 60 mm
l1 : 30 mm
b2 : 48 mm
d2 : 3 mm
b3 : 9 mm
h1 : ~ 6 mm
d1 : 4 mm
h2 : 1.5 mm
Holding force F1 : ~ 700 N
d3 : 6.4 mm
Holding force F2 : ~ 500 N
Holding force F3 : ~ 450 N
l2 : 18 mm
Weight: 24 g
show article view
Version:
with bores for countersunk screws
More details
with bores for countersunk screws – picture 3, Steel
b1 : 80 mm
l1 : 40 mm
b2 : 65 mm
d2 : 4 mm
b3 : 12.5 mm
h1 : ~ 8 mm
d1 : 5 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
d3 : 8.3 mm
Holding force F2 : ~ 1000 N
Holding force F3 : ~ 1000 N
l2 : 25 mm
Weight: 58 g
show article view
Version:
with bores for countersunk screws
More details
with bores for countersunk screws – picture 3, Steel
b1 : 100 mm
l1 : 50 mm
b2 : 80 mm
d2 : 6 mm
b3 : 15 mm
h1 : ~ 10 mm
d1 : 5 mm
h2 : 2 mm
Holding force F1 : ~ 1200 N
d3 : 8.3 mm
Holding force F2 : ~ 1600 N
Holding force F3 : ~ 700 N
l2 : 30 mm
Weight: 98 g
show article view
Version:
with bores for countersunk screws
More details
with bores for countersunk screws – picture 3, Steel
b1 : 120 mm
l1 : 60 mm
b2 : 96 mm
d2 : 6 mm
b3 : 18 mm
h1 : ~ 10 mm
d1 : 5 mm
h2 : 2 mm
Holding force F1 : ~ 1100 N
d3 : 8.3 mm
Holding force F2 : ~ 2500 N
Holding force F3 : ~ 1000 N
l2 : 36 mm
Weight: 136 g
show article view
Material
Body
Stainless steel 1.4301
Steel, zinc-plated by galvanization, passivated
Axis
Datasheet EH 25165. Hinges – elongated on both sides
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.