Here you will find current information about new products and other interesting topics from our company.
New item group of Push Plungers for the lateral pressing of components by spring force.
New item group Index Plungers and Index Bolts, now including index plungers that operate on the ball pen principle.
New item group of Rubber Metal Buffers, tapered.
Expansion of the item group EH 25160. by a version made from stainless steel A4 and new item groups EH 25165. made from sheet steel.
Expansion of Knurled Nuts and Knurled Thumb Screws by a version made from galvanised steel.
New item groups of Locators and Holders for Spring Plungers..
New article group for mounting on fixture plates by pressing into holes or screwing into threads.
Extension of the article group by a stainless steel version and a new article group with slot tenon.
Extension of the Pitbull® clamps by further versions with blunt edge made of brass & machinable edge made of steel for form-fit clamping.
Extension of the locating pins with ball end by new variants.
Extension of article groups EH 22030., EH 22050., EH 22060. and EH 22080. by further articles
Expansion and redesign of the product group Down-Thrust Clamps.
Now also available with red knob
New article group made entirely from stainless steel.
Now also available as version with body from thermoplastic.
Join and release screw connections quickly - with an axial bearing that offers a 50% increase in clamping force.
Product line “ceramic ball” now also with moveable ball
Program enlargement with further precise hinges - some with additional functions.
Program enlargement of the U-handle assortment with a new version and addition of further sizes.
Program enlargement of the indexing plunger assortment by a version with sensor for the digital query of the indexing status.
Our customers both at home and abroad attest us an excellent delivery performance. Our punctuality of delivery is constantly validated and stands at more than 90 percent.
Clamping round parts quickly and easily.
The handle with integrated torque mechanism that allows a defined torque limination during tightening.
Join and release screw connections within seconds
Threaded lifting pins are used when there are threaded holes with a counterbore according to DIN 332.
These new threaded lifting pins with rotatable shackle have the benefit that the shackle can rotate freely around the pin thanks to the bearing ring with its maintenance-free plain bearing bush.
The Threaded Lifting Pins are now available in M8 - M24 and INCH dimensions.
Professionals know: Correct positioning is more than half the clamping battle!
New insert with stand-up for an ergonomic way of working
New Standard Parts Catalogue with a whole variety of new and innovate products available.
Nut with know-how
Join us on a journey through a world full of standard parts.
Our existing quality management system has now been tested and certified according to the 2016 standard edition.
Brand new product with hexalobular socket drive.
Variant with separate clamping and locking now available
Toggle Clamps for a screw of different applications
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers