Index plungers are used for indexing bores.
This article 22110.2330 - Index Plungers with mounting flange, horizontal, stainless steel / with knob, without locking (d1 h11: 10 mm) is one variant of the article group Index Plungers with mounting flange, horizontal, stainless steel (EH 22110.)
Housing
Locking pin
Knob
Knob not removable.
Assembly by means of washers ISO 7092.
When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).
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
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers