Index plungers are used for indexing bores.
This article 22110.2310 - Index Plungers with mounting flange, horizontal, stainless steel / with pull-ring, without locking (d1 h11: 10 mm) is one variant of the article group Index Plungers with mounting flange, horizontal, stainless steel (EH 22110.)
Housing
Locking pin
Pull-ring
Knob not removable.
Assembly by means of washers ISO 7092.
When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).
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
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers