Index Plungers with sensor

EH 22123.

Index plungers are used for indexing bores.

The index plunger with sensor makes it possible to monitor the indexing position of the indexing plunger. When it engages, the sensor already switches after 2/3 of the indexing distance l2. In addition to the electronic signal, the switching status is indicated directly on the sensor via an LED.

Your selection resulted in 14 hits

Material
Version
picture
d1 -0.02 -0.05 [mm]
d2 [mm]
Spring load1) F1 [N]
Spring load1) F2 [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Version:
with knob, without locking
picture:
1
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
Spring load1) F1 [N]:
4 N
Spring load1) F2 [N]:
12.5 N
Article-No.:
22123.0004
CAD
Documents
Index Plungers
  • with knob, without locking – picture 1
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 41.5 mm
  • l3: 16 mm
  • l4: 11.5 mm
  • WS: 10 mm
  • Spring load1) F1: 4 N
  • Spring load1) F2: 12.5 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 34 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
1
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
Spring load1) F1 [N]:
5 N
Spring load1) F2 [N]:
18 N
Article-No.:
22123.0005
CAD
Documents
Index Plungers
  • with knob, without locking – picture 1
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 19 mm
  • l1: 46.5 mm
  • l3: 18 mm
  • l4: 12.5 mm
  • WS: 12 mm
  • Spring load1) F1: 5 N
  • Spring load1) F2: 18 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 46 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
1
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
Spring load1) F1 [N]:
6 N
Spring load1) F2 [N]:
25 N
Article-No.:
22123.0006
CAD
Documents
Index Plungers
  • with knob, without locking – picture 1
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 23 mm
  • l1: 54.5 mm
  • l3: 22 mm
  • l4: 12.5 mm
  • WS: 14 mm
  • Spring load1) F1: 6 N
  • Spring load1) F2: 25 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 62 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
1
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
Spring load1) F1 [N]:
8.5 N
Spring load1) F2 [N]:
28 N
Article-No.:
22123.0008
CAD
Documents
Index Plungers
  • with knob, without locking – picture 1
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 64.5 mm
  • l3: 26 mm
  • l4: 14.5 mm
  • WS: 17 mm
  • Spring load1) F1: 8.5 N
  • Spring load1) F2: 28 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 105 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
1
d1 -0.02 -0.05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
Spring load1) F1 [N]:
9.5 N
Spring load1) F2 [N]:
38 N
Article-No.:
22123.0010
CAD
Documents
Index Plungers
  • with knob, without locking – picture 1
  • d1 -0.02 -0.05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 64.5 mm
  • l3: 26 mm
  • l4: 14.5 mm
  • WS: 17 mm
  • Spring load1) F1: 9.5 N
  • Spring load1) F2: 38 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 106 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
1
d1 -0.02 -0.05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
Spring load1) F1 [N]:
11.5 N
Spring load1) F2 [N]:
40 N
Article-No.:
22123.0012
CAD
Documents
Index Plungers
  • with knob, without locking – picture 1
  • d1 -0.02 -0.05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 33 mm
  • l1: 78 mm
  • l3: 33 mm
  • l4: 16.5 mm
  • WS: 22 mm
  • Spring load1) F1: 11.5 N
  • Spring load1) F2: 40 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 200 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob, without locking
picture:
1
d1 -0.02 -0.05 [mm]:
16 mm
d2 [mm]:
M24 x 2 mm
Spring load1) F1 [N]:
13 N
Spring load1) F2 [N]:
54 N
Article-No.:
22123.0016
CAD
Documents
Index Plungers
  • with knob, without locking – picture 1
  • d1 -0.02 -0.05: 16 mm
  • d2: M24 x 2 mm
  • l2 min.: 20 mm
  • d3: 33 mm
  • l1: 85 mm
  • l3: 38 mm
  • l4: 18.5 mm
  • WS: 27 mm
  • Spring load1) F1: 13 N
  • Spring load1) F2: 54 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 296 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
2
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
Spring load1) F1 [N]:
4 N
Spring load1) F2 [N]:
12.5 N
Article-No.:
22123.0104
CAD
Documents
Index Plungers
  • with knob and locking – picture 2
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 41.5 mm
  • l3: 16 mm
  • l4: 11.5 mm
  • WS: 10 mm
  • Spring load1) F1: 4 N
  • Spring load1) F2: 12.5 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 34 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
2
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
Spring load1) F1 [N]:
5 N
Spring load1) F2 [N]:
18 N
Article-No.:
22123.0105
CAD
Documents
Index Plungers
  • with knob and locking – picture 2
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 19 mm
  • l1: 46.5 mm
  • l3: 18 mm
  • l4: 12.5 mm
  • WS: 12 mm
  • Spring load1) F1: 5 N
  • Spring load1) F2: 18 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 49 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
2
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
Spring load1) F1 [N]:
6 N
Spring load1) F2 [N]:
25 N
Article-No.:
22123.0106
CAD
Documents
Index Plungers
  • with knob and locking – picture 2
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 23 mm
  • l1: 54.5 mm
  • l3: 22 mm
  • l4: 12.5 mm
  • WS: 14 mm
  • Spring load1) F1: 6 N
  • Spring load1) F2: 25 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 66 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
2
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
Spring load1) F1 [N]:
8.5 N
Spring load1) F2 [N]:
28 N
Article-No.:
22123.0108
CAD
Documents
Index Plungers
  • with knob and locking – picture 2
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 64.5 mm
  • l3: 26 mm
  • l4: 14.5 mm
  • WS: 17 mm
  • Spring load1) F1: 8.5 N
  • Spring load1) F2: 28 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 112 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
2
d1 -0.02 -0.05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
Spring load1) F1 [N]:
9.5 N
Spring load1) F2 [N]:
38 N
Article-No.:
22123.0110
CAD
Documents
Index Plungers
  • with knob and locking – picture 2
  • d1 -0.02 -0.05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 64.5 mm
  • l3: 26 mm
  • l4: 14.5 mm
  • WS: 17 mm
  • Spring load1) F1: 9.5 N
  • Spring load1) F2: 38 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 117 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
2
d1 -0.02 -0.05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
Spring load1) F1 [N]:
11.5 N
Spring load1) F2 [N]:
40 N
Article-No.:
22123.0112
CAD
Documents
Index Plungers
  • with knob and locking – picture 2
  • d1 -0.02 -0.05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 33 mm
  • l1: 78 mm
  • l3: 33 mm
  • l4: 16.5 mm
  • WS: 22 mm
  • Spring load1) F1: 11.5 N
  • Spring load1) F2: 40 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 206 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
2
d1 -0.02 -0.05 [mm]:
16 mm
d2 [mm]:
M24 x 2 mm
Spring load1) F1 [N]:
13 N
Spring load1) F2 [N]:
54 N
Article-No.:
22123.0116
CAD
Documents
Index Plungers
  • with knob and locking – picture 2
  • d1 -0.02 -0.05: 16 mm
  • d2: M24 x 2 mm
  • l2 min.: 20 mm
  • d3: 33 mm
  • l1: 85 mm
  • l3: 38 mm
  • l4: 18.5 mm
  • WS: 27 mm
  • Spring load1) F1: 13 N
  • Spring load1) F2: 54 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 313 g
show article view
Index Plungers

Material

Body

  • Stainless steel 1.4305

Locking pin

  • Stainless steel 1.4305, nickel-plated

Knob

  • Thermoplastic PA 6, black, dull

Cable

  • Thermoplastic PUR, black

Magnet

  • Permanent magnet

Sensor

  • Thermoplastic PA 6, black, dull

Lock nut

  • Stainless steel A2 (ISO 8675)

Notes

Knob not removable.

Assembly

The enclosed separate sensor and sensor clip can be mounted with the enclosed Allen key. The derivation direction of the sensor cable can be determined individually.

  1. Push the sensor into the side of the sensor clip.
  2. Tighten the internal hexagon screw of the sensor with light hand force (max. 0.1 Nm).
  3. Clip the sensor clip into the annular groove of the index plunger in any position.
  4. By turning the sensor clip, the sensor cable's derivation direction can be adjusted.

Note:

To avoid interferences, no magnetic fields should act on the index plunger.

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
FAQ - Index Plungers
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 22123. Index Plungers – with sensor
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Index Plungers with sensor - electrical properties
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

 

Which type of connection is available?

3-pin plug M8x1 (knurled screw connection freely rotatable), with PUR cable 0.5 m

Which IP protection class is available?

P 67

What is the power consumption?

≤ 8 mA

How is the switching frequency?

1,000 Hz

In what temperature range may the sensor be used?

-25 °C to +75 °C

Is there a (reverse) polarity protection?

Yes

Is there a short-circuit protection?

Yes

Is there a switch-on impulse suppression?

Yes