22123.0104 - Index Plungers
with sensor

Index plungers are used for indexing bores.

The index plunger with sensor makes it possible to monitor the indexing position of the indexing plunger. When it engages, the sensor already switches after 2/3 of the indexing distance l2. In addition to the electronic signal, the switching status is indicated directly on the sensor via an LED.

This article 22123.0104 - Index Plungers with sensor / with knob and locking (d1 -0.02 -0.05: 4 mm, d2: M8 x 1 mm, l2 min.: 6 mm) is one variant of the article group Index Plungers with sensor (EH 22123.)

Material
Version
picture
d1 -0.02 -0.05 [mm]
d2 [mm]
Spring load1) - F1 [N]
Spring load1) - F2 [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Version:
with knob and locking
picture:
2
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
Spring load1) F1 [N]:
4 N
Spring load1) F2 [N]:
12.5 N
Article-No.:
22123.0104
Documents
Index Plungers
  • with knob and locking – picture 2
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 41.5 mm
  • l3: 16 mm
  • l4: 11.5 mm
  • WS: 10 mm
  • Spring load1) F1: 4 N
  • Spring load1) F2: 12.5 N
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 75 °C
  • Weight: 34 g
Index Plungers

Material

Body

  • Stainless steel 1.4305

Locking pin

  • Stainless steel 1.4305, nickel-plated

Knob

  • Thermoplastic PA 6, black, dull

Cable

  • Thermoplastic PUR, black

Magnet

  • Permanent magnet

Sensor

  • Thermoplastic PA 6, black, dull

Lock nut

  • Stainless steel A2 (ISO 8675)

Notes

Knob not removable.

Assembly

The enclosed separate sensor and sensor clip can be mounted with the enclosed Allen key. The derivation direction of the sensor cable can be determined individually.

  1. Push the sensor into the side of the sensor clip.
  2. Tighten the internal hexagon screw of the sensor with light hand force (max. 0.1 Nm).
  3. Clip the sensor clip into the annular groove of the index plunger in any position.
  4. By turning the sensor clip, the sensor cable's derivation direction can be adjusted.

Note:

To avoid interferences, no magnetic fields should act on the index plunger.

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22123.0104
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Index Plungers with sensor - electrical properties
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals