Index plungers are used for indexing bores.
The index plunger with sensor makes it possible to monitor the indexing position of the indexing plunger. When it engages, the sensor already switches after 2/3 of the indexing distance l2. In addition to the electronic signal, the switching status is indicated directly on the sensor via an LED.
This article 22123.0016 - Index Plungers with sensor / with knob, without locking (d1 -0.02 -0.05: 16 mm, d2: M24 x 2 mm, l2 min.: 20 mm) is one variant of the article group Index Plungers with sensor (EH 22123.)
Body
Locking pin
Knob
Cable
Magnet
Sensor
Lock nut
Knob not removable.
The enclosed separate sensor and sensor clip can be mounted with the enclosed Allen key. The derivation direction of the sensor cable can be determined individually.
Note:
To avoid interferences, no magnetic fields should act on the index plunger.
When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels