Product filter
Your selection resulted in 14 hits
Material:
Stainless steel
Version:
with knob, without locking
d1 -0.02 -0.05 [mm]:
4 mm
Spring load1) F1 [N]:
4 N
Spring load1) F2 [N]:
12.5 N
More details
with knob, without locking – picture 1
d1 -0.02 -0.05: 4 mm
d2 : M8 x 1 mm
l2 min.: 6 mm
d3 : 16 mm
l1 : 41.5 mm
l3 : 16 mm
l4 : 11.5 mm
WS: 10 mm
Spring load1) F1 : 4 N
Spring load1) F2 : 12.5 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 34 g
show article view
Material:
Stainless steel
Version:
with knob, without locking
d1 -0.02 -0.05 [mm]:
5 mm
Spring load1) F1 [N]:
5 N
Spring load1) F2 [N]:
18 N
More details
with knob, without locking – picture 1
d1 -0.02 -0.05: 5 mm
d2 : M10 x 1 mm
l2 min.: 8 mm
d3 : 19 mm
l1 : 46.5 mm
l3 : 18 mm
l4 : 12.5 mm
WS: 12 mm
Spring load1) F1 : 5 N
Spring load1) F2 : 18 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 46 g
show article view
Material:
Stainless steel
Version:
with knob, without locking
d1 -0.02 -0.05 [mm]:
6 mm
Spring load1) F1 [N]:
6 N
Spring load1) F2 [N]:
25 N
More details
with knob, without locking – picture 1
d1 -0.02 -0.05: 6 mm
d2 : M12 x 1,5 mm
l2 min.: 9 mm
d3 : 23 mm
l1 : 54.5 mm
l3 : 22 mm
l4 : 12.5 mm
WS: 14 mm
Spring load1) F1 : 6 N
Spring load1) F2 : 25 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 62 g
show article view
Material:
Stainless steel
Version:
with knob, without locking
d1 -0.02 -0.05 [mm]:
8 mm
Spring load1) F1 [N]:
8.5 N
Spring load1) F2 [N]:
28 N
More details
with knob, without locking – picture 1
d1 -0.02 -0.05: 8 mm
d2 : M16 x 1,5 mm
l2 min.: 12 mm
d3 : 28 mm
l1 : 64.5 mm
l3 : 26 mm
l4 : 14.5 mm
WS: 17 mm
Spring load1) F1 : 8.5 N
Spring load1) F2 : 28 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 105 g
show article view
Material:
Stainless steel
Version:
with knob, without locking
d1 -0.02 -0.05 [mm]:
10 mm
Spring load1) F1 [N]:
9.5 N
Spring load1) F2 [N]:
38 N
More details
with knob, without locking – picture 1
d1 -0.02 -0.05: 10 mm
d2 : M16 x 1,5 mm
l2 min.: 12 mm
d3 : 28 mm
l1 : 64.5 mm
l3 : 26 mm
l4 : 14.5 mm
WS: 17 mm
Spring load1) F1 : 9.5 N
Spring load1) F2 : 38 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 106 g
show article view
Material:
Stainless steel
Version:
with knob, without locking
d1 -0.02 -0.05 [mm]:
12 mm
Spring load1) F1 [N]:
11.5 N
Spring load1) F2 [N]:
40 N
More details
with knob, without locking – picture 1
d1 -0.02 -0.05: 12 mm
d2 : M20 x 1,5 mm
l2 min.: 15 mm
d3 : 33 mm
l1 : 78 mm
l3 : 33 mm
l4 : 16.5 mm
WS: 22 mm
Spring load1) F1 : 11.5 N
Spring load1) F2 : 40 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 200 g
show article view
Material:
Stainless steel
Version:
with knob, without locking
d1 -0.02 -0.05 [mm]:
16 mm
Spring load1) F1 [N]:
13 N
Spring load1) F2 [N]:
54 N
More details
with knob, without locking – picture 1
d1 -0.02 -0.05: 16 mm
d2 : M24 x 2 mm
l2 min.: 20 mm
d3 : 33 mm
l1 : 85 mm
l3 : 38 mm
l4 : 18.5 mm
WS: 27 mm
Spring load1) F1 : 13 N
Spring load1) F2 : 54 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 296 g
show article view
Material:
Stainless steel
Version:
with knob and locking
d1 -0.02 -0.05 [mm]:
4 mm
Spring load1) F1 [N]:
4 N
Spring load1) F2 [N]:
12.5 N
More details
with knob and locking – picture 2
d1 -0.02 -0.05: 4 mm
d2 : M8 x 1 mm
l2 min.: 6 mm
d3 : 16 mm
l1 : 41.5 mm
l3 : 16 mm
l4 : 11.5 mm
WS: 10 mm
Spring load1) F1 : 4 N
Spring load1) F2 : 12.5 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 34 g
show article view
Material:
Stainless steel
Version:
with knob and locking
d1 -0.02 -0.05 [mm]:
5 mm
Spring load1) F1 [N]:
5 N
Spring load1) F2 [N]:
18 N
More details
with knob and locking – picture 2
d1 -0.02 -0.05: 5 mm
d2 : M10 x 1 mm
l2 min.: 8 mm
d3 : 19 mm
l1 : 46.5 mm
l3 : 18 mm
l4 : 12.5 mm
WS: 12 mm
Spring load1) F1 : 5 N
Spring load1) F2 : 18 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 49 g
show article view
Material:
Stainless steel
Version:
with knob and locking
d1 -0.02 -0.05 [mm]:
6 mm
Spring load1) F1 [N]:
6 N
Spring load1) F2 [N]:
25 N
More details
with knob and locking – picture 2
d1 -0.02 -0.05: 6 mm
d2 : M12 x 1,5 mm
l2 min.: 9 mm
d3 : 23 mm
l1 : 54.5 mm
l3 : 22 mm
l4 : 12.5 mm
WS: 14 mm
Spring load1) F1 : 6 N
Spring load1) F2 : 25 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 66 g
show article view
Material:
Stainless steel
Version:
with knob and locking
d1 -0.02 -0.05 [mm]:
8 mm
Spring load1) F1 [N]:
8.5 N
Spring load1) F2 [N]:
28 N
More details
with knob and locking – picture 2
d1 -0.02 -0.05: 8 mm
d2 : M16 x 1,5 mm
l2 min.: 12 mm
d3 : 28 mm
l1 : 64.5 mm
l3 : 26 mm
l4 : 14.5 mm
WS: 17 mm
Spring load1) F1 : 8.5 N
Spring load1) F2 : 28 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 112 g
show article view
Material:
Stainless steel
Version:
with knob and locking
d1 -0.02 -0.05 [mm]:
10 mm
Spring load1) F1 [N]:
9.5 N
Spring load1) F2 [N]:
38 N
More details
with knob and locking – picture 2
d1 -0.02 -0.05: 10 mm
d2 : M16 x 1,5 mm
l2 min.: 12 mm
d3 : 28 mm
l1 : 64.5 mm
l3 : 26 mm
l4 : 14.5 mm
WS: 17 mm
Spring load1) F1 : 9.5 N
Spring load1) F2 : 38 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 117 g
show article view
Material:
Stainless steel
Version:
with knob and locking
d1 -0.02 -0.05 [mm]:
12 mm
Spring load1) F1 [N]:
11.5 N
Spring load1) F2 [N]:
40 N
More details
with knob and locking – picture 2
d1 -0.02 -0.05: 12 mm
d2 : M20 x 1,5 mm
l2 min.: 15 mm
d3 : 33 mm
l1 : 78 mm
l3 : 33 mm
l4 : 16.5 mm
WS: 22 mm
Spring load1) F1 : 11.5 N
Spring load1) F2 : 40 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 206 g
show article view
Material:
Stainless steel
Version:
with knob and locking
d1 -0.02 -0.05 [mm]:
16 mm
Spring load1) F1 [N]:
13 N
Spring load1) F2 [N]:
54 N
More details
with knob and locking – picture 2
d1 -0.02 -0.05: 16 mm
d2 : M24 x 2 mm
l2 min.: 20 mm
d3 : 33 mm
l1 : 85 mm
l3 : 38 mm
l4 : 18.5 mm
WS: 27 mm
Spring load1) F1 : 13 N
Spring load1) F2 : 54 N
Operating temperature range min.: -25 °C
Operating temperature range max.: 75 °C
Weight: 313 g
show article view
Material
Body
Locking pin
Stainless steel 1.4305, nickel-plated
Knob
Thermoplastic PA 6, black, dull
Cable
Magnet
Sensor
Thermoplastic PA 6, black, dull
Lock nut
Stainless steel A2 (ISO 8675)
Notes
Knob not removable.
Assembly
The enclosed separate sensor and sensor clip can be mounted with the enclosed Allen key. The derivation direction of the sensor cable can be determined individually.
Push the sensor into the side of the sensor clip.
Tighten the internal hexagon screw of the sensor with light hand force (max. 0.1 Nm).
Clip the sensor clip into the annular groove of the index plunger in any position.
By turning the sensor clip, the sensor cable's derivation direction can be adjusted.
Note:
To avoid interferences, no magnetic fields should act on the index plunger.
Operation
When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).
Datasheet EH 22123. Index Plungers – with sensor
Download basket:
Download basket
Index Plungers with sensor - electrical properties
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
Which type of connection is available?
3-pin plug M8x1 (knurled screw connection freely rotatable), with PUR cable 0.5 m
Which IP protection class is available?
P 67
What is the power consumption?
≤ 8 mA
How is the switching frequency?
1,000 Hz
In what temperature range may the sensor be used?
-25 °C to +75 °C
Is there a (reverse) polarity protection?
Yes
Is there a short-circuit protection?
Yes
Is there a switch-on impulse suppression?
Yes