Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
This article group is available with body from steel, stainless steel and plastic.
All bodys are available with a stainless steel ball. The body from plastic is also available with a plastic ball. The spring is made of stainless steel in all versions.
There is one spring load variant for each set of dimensions. Additional spring loads can be realised on request. For more Information please contact our sales team.