High Knurled Thumb Screws DIN 464

EH 24790.

Knurled thumb screws are very versatile. Three material versions for the different requirements

  • steel, blackened
  • steel, zinc-plated by galvanization
  • stainless steel

are available.

Knurled thumb screws can be easily tightened and released by hand. The ribbed outer surface of the nut prevents slipping when tightening / releasing with the fingers.

Knurled screws are one-piece manufactured. Contrary to the Standard Sheet, they are generally manufactured with a thread up to the head and with runout without undercut at the end of the thread. The screws can therefore not be screwed in up to the collar.

Your selection resulted in 111 hits

Material
d1 [mm]
l [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M5
l [mm]:
16 mm
d2 [mm]:
20 mm
Article-No.:
24790.0317
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M5
  • l: 16 mm
  • d2: 20 mm
  • d3: 10 mm
  • h: 11.5 mm
  • k: 4 mm
  • Weight: 16 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M5
l [mm]:
20 mm
d2 [mm]:
20 mm
Article-No.:
24790.0319
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M5
  • l: 20 mm
  • d2: 20 mm
  • d3: 10 mm
  • h: 11.5 mm
  • k: 4 mm
  • Weight: 16 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M5
l [mm]:
25 mm
d2 [mm]:
20 mm
Article-No.:
24790.0321
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M5
  • l: 25 mm
  • d2: 20 mm
  • d3: 10 mm
  • h: 11.5 mm
  • k: 4 mm
  • Weight: 17 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M5
l [mm]:
30 mm
d2 [mm]:
20 mm
Article-No.:
24790.0323
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M5
  • l: 30 mm
  • d2: 20 mm
  • d3: 10 mm
  • h: 11.5 mm
  • k: 4 mm
  • Weight: 17 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M6
l [mm]:
12 mm
d2 [mm]:
24 mm
Article-No.:
24790.0334
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M6
  • l: 12 mm
  • d2: 24 mm
  • d3: 12 mm
  • h: 15 mm
  • k: 5 mm
  • Weight: 28 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M6
l [mm]:
16 mm
d2 [mm]:
24 mm
Article-No.:
24790.0336
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M6
  • l: 16 mm
  • d2: 24 mm
  • d3: 12 mm
  • h: 15 mm
  • k: 5 mm
  • Weight: 28 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M6
l [mm]:
20 mm
d2 [mm]:
24 mm
Article-No.:
24790.0338
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M6
  • l: 20 mm
  • d2: 24 mm
  • d3: 12 mm
  • h: 15 mm
  • k: 5 mm
  • Weight: 29 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M6
l [mm]:
25 mm
d2 [mm]:
24 mm
Article-No.:
24790.0340
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M6
  • l: 25 mm
  • d2: 24 mm
  • d3: 12 mm
  • h: 15 mm
  • k: 5 mm
  • Weight: 30 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M6
l [mm]:
30 mm
d2 [mm]:
24 mm
Article-No.:
24790.0342
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M6
  • l: 30 mm
  • d2: 24 mm
  • d3: 12 mm
  • h: 15 mm
  • k: 5 mm
  • Weight: 31 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M6
l [mm]:
35 mm
d2 [mm]:
24 mm
Article-No.:
24790.0344
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M6
  • l: 35 mm
  • d2: 24 mm
  • d3: 12 mm
  • h: 15 mm
  • k: 5 mm
  • Weight: 31 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M8
l [mm]:
16 mm
d2 [mm]:
30 mm
Article-No.:
24790.0354
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M8
  • l: 16 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 55 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M8
l [mm]:
20 mm
d2 [mm]:
30 mm
Article-No.:
24790.0356
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M8
  • l: 20 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 56 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M8
l [mm]:
25 mm
d2 [mm]:
30 mm
Article-No.:
24790.0358
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M8
  • l: 25 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 58 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M8
l [mm]:
30 mm
d2 [mm]:
30 mm
Article-No.:
24790.0360
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M8
  • l: 30 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 60 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M8
l [mm]:
35 mm
d2 [mm]:
30 mm
Article-No.:
24790.0362
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M8
  • l: 35 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 62 g
show article view
High Knurled Thumb Screws

Material

  • Steel, blackened, quality 5.8
  • Steel, zinc-plated by galvanization, quality 5.8
  • Stainless steel 1.4305, dull blasted

Notes

Knurling pitch and knurling depth may differ from DIN.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24790. High Knurled Thumb Screws – DIN 464
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.