The bedding support is used for securely supporting overdetermined clamping points on components without deforming the workpiece. It is ideal for supporting unstable parts and reduces vibrations during machining. Thanks to its compact and low-profile design the bedding support can also be used in confined spaces. It allows for the support of ribs, beads, and flanges, providing additional stiffening for clamped workpieces. Furthermore, it ensures deformation-free support and due to its flat elongated design allows operation with adjustable clamping levers even outside the workpiece. Its simple handling makes the compensating clamp a user-friendly solution for a wide range of clamping requirements.

Additional sizes were added to the existing articles:

  • 23220.0100 - M10 / width 11  mm / length 75 mm
  • 23220.0110 - M10 / width 11 mm / length 150 mm
  • 23220.0140 - M10 / width 13 mm / length75 mm
  • 23220.0160 - M16 / width 17 mm / length 75 mm

These new variants provide even more flexibility in use and offer extended options for specific adaptation to a wide range of clamping requirements.

You can find more information about our supporting elements here.