Promotional Box Dreamteam Door and Window Construction
SIMPLEX soft-face mallet 50:40, TPE-soft / TPE-mid and SECURAL plus soft-face mallet

EH 3113.

The promotional box “Dream Team Door & Window Construction” from HALDER brings you two genuine experts for all your door and window construction needs:

The SIMPLEX soft-face mallet 50:40 with aluminium housing (Art. No. 3113.051) with the insert combination of TPE-soft / TPE-mid is the perfect soft-face mallet for all types of joiner's work and furniture assembly.

The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces. This model is available with the insert combination of TPE-soft / TPE-mid.

The blue TPE-soft insert is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

The grey, medium hard TPE-mid insert allows for a more powerful impact force that is comparable to that of the rubber composition insert.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted.

This translates to savings in both money and resources.

The SECURAL plus is a further development of the SECURAL soft-face mallet: The special shape of the handle end is perfect for press fitting rubber seals. Depending on how the handle end is applied, either a narrow or an extra wide surface is obtained, and so seals of very various different sizes can be pressed in.

Made of polyurethane, the medium hard and slightly protruding inserts are replaceable.

Perfectly balanced, the ratio of hammer head mass to shot mass in combination with the cushioning properties of the impact surfaces guarantees maximum rebound dampening. This allows the user to work with reduced strain on the joints while still applying extremely high impact forces.

Welded in longitudinal direction, the housing provides for a perfectly break-proof connection between hammer head and handle.

Product features:

Plus Box with two soft-face mallets that are ideally suited for door and window construction, joiner's work, and furniture assembly.

  • Contains the SIMPLEX soft-face mallet 50:40 with aluminium housing.
    • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid (grey, medium hard, non-marring).
    • Oversized D50mm contact surfaces are built into the D40mm housing and offer maximum protection during work on sensitive surfaces.
    • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
    • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
    • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Also included is the non-rebound SECURAL plus soft-face mallet.
    • With a special shape of the handle end that is perfect for press fitting seals of various sizes.
    • Replaceable, rectangular, lightly protruding, and medium hard inserts made of polyurethane.
    • Allows for noise-dampening and completely non-rebound work.
    • Extremely high impact force at low weight.
    • Perfectly break-proof connection between hammer head and handle thanks to the longitudinal welds of the housing.

Application Areas

Furniture assembly, joiner’s work, window and door construction

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
1650 g
Article-No.:
3113s003
Promotional Box
  • Length x Width x Height: 135 mm x 95 mm x 350 mm
  • Weight: 1650 g
  • GTIN: 4030618313984
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Title
Category
Type
Direct download
Download basket
Datasheet EH 3113. Promotional Box Dreamteam Door and Window Construction – SIMPLEX soft-face mallet 50:40, TPE-soft / TPE-mid and SECURAL plus soft-face mallet
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/