U-Handles front mounting

EH 24300.

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These U-handles are characterised by their ergonomic profile design with very high stability and their simple and timeless design.

Your selection resulted in 30 hits

Version
Material
b [mm]
l1 ±0.25 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
20 mm
l1 ±0.25 [mm]:
100 mm
h1 [mm]:
49 mm
Article-No.:
24300.0101
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 100 mm
  • l2: 112 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 49 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 80 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
20 mm
l1 ±0.25 [mm]:
112 mm
h1 [mm]:
49 mm
Article-No.:
24300.0111
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 112 mm
  • l2: 124 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 49 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 82 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
20 mm
l1 ±0.25 [mm]:
117 mm
h1 [mm]:
49 mm
Article-No.:
24300.0113
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 117 mm
  • l2: 129 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 49 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 84 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
20 mm
l1 ±0.25 [mm]:
120 mm
h1 [mm]:
51 mm
Article-No.:
24300.0115
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 120 mm
  • l2: 132 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 51 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 90 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
20 mm
l1 ±0.25 [mm]:
128 mm
h1 [mm]:
51 mm
Article-No.:
24300.0121
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 128 mm
  • l2: 140 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 51 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 100 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
20 mm
l1 ±0.25 [mm]:
160 mm
h1 [mm]:
51 mm
Article-No.:
24300.0131
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 160 mm
  • l2: 172 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 51 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 100 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
26 mm
l1 ±0.25 [mm]:
116 mm
h1 [mm]:
55 mm
Article-No.:
24300.0141
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 116 mm
  • l2: 130 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 55 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 146 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
26 mm
l1 ±0.25 [mm]:
120 mm
h1 [mm]:
55 mm
Article-No.:
24300.0143
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 120 mm
  • l2: 134 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 55 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 152 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
26 mm
l1 ±0.25 [mm]:
132 mm
h1 [mm]:
55 mm
Article-No.:
24300.0151
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 132 mm
  • l2: 146 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 55 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 161 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
26 mm
l1 ±0.25 [mm]:
164 mm
h1 [mm]:
57 mm
Article-No.:
24300.0161
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 164 mm
  • l2: 178 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 57 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 196 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
26 mm
l1 ±0.25 [mm]:
179 mm
h1 [mm]:
57 mm
Article-No.:
24300.0166
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 179 mm
  • l2: 193 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 57 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 215 g
show article view
U-Handles
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
26 mm
l1 ±0.25 [mm]:
196 mm
h1 [mm]:
57 mm
Article-No.:
24300.0171
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 196 mm
  • l2: 210 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 57 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 229 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
100 mm
h1 [mm]:
49 mm
Article-No.:
24300.0301
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 100 mm
  • l2: 112 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 49 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 80 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
112 mm
h1 [mm]:
49 mm
Article-No.:
24300.0311
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 112 mm
  • l2: 124 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 49 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 82 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
117 mm
h1 [mm]:
49 mm
Article-No.:
24300.0313
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 117 mm
  • l2: 129 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 49 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 84 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
120 mm
h1 [mm]:
49 mm
Article-No.:
24300.0315
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 120 mm
  • l2: 132 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 49 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 90 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
128 mm
h1 [mm]:
51 mm
Article-No.:
24300.0321
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 128 mm
  • l2: 140 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 51 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 100 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
160 mm
h1 [mm]:
51 mm
Article-No.:
24300.0331
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 160 mm
  • l2: 172 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 51 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 120 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
26 mm
l1 ±0.25 [mm]:
116 mm
h1 [mm]:
55 mm
Article-No.:
24300.0341
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 116 mm
  • l2: 130 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 55 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 132 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
26 mm
l1 ±0.25 [mm]:
120 mm
h1 [mm]:
55 mm
Article-No.:
24300.0343
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 120 mm
  • l2: 134 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 55 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 152 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
26 mm
l1 ±0.25 [mm]:
132 mm
h1 [mm]:
55 mm
Article-No.:
24300.0351
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 132 mm
  • l2: 146 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 55 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 166 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
26 mm
l1 ±0.25 [mm]:
164 mm
h1 [mm]:
57 mm
Article-No.:
24300.0361
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 164 mm
  • l2: 178 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 57 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 206 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
26 mm
l1 ±0.25 [mm]:
179 mm
h1 [mm]:
57 mm
Article-No.:
24300.0366
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 179 mm
  • l2: 193 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 57 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 213 g
show article view
U-Handles
Version:
Aluminium, black
Material:
Aluminium, plastic coated, similar to RAL 9005, black
b [mm]:
26 mm
l1 ±0.25 [mm]:
196 mm
h1 [mm]:
57 mm
Article-No.:
24300.0371
CAD
Documents
U-Handles
  • Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 196 mm
  • l2: 210 mm
  • a: 17 mm
  • d: 6.4 mm
  • h1: 57 mm
  • h2: 17 mm
  • r: 17 mm
  • For cylinder screw: M6
  • Weight: 232 g
show article view
U-Handles

Material

Handle

  • Aluminium, drawn, bright, vibratory grinded
  • Aluminium, plastic coated, similar to RAL 9005, black
  • stainless steel, dull blasted

Assembly

Mounting is done from the operating side by means of a cylinder screw.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24300. U-Handles – front mounting
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.