24300.0121 - U-Handles
front mounting

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These U-handles are characterised by their ergonomic profile design with very high stability and their simple and timeless design.

This article 24300.0121 - U-Handles front mounting / Aluminium, bright (b: 20 mm, l1 ±0.25: 128 mm) is one variant of the article group U-Handles front mounting (EH 24300.)

Version
Material
b [mm]
l1 ±0.25 [mm]
h1 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
Aluminium, bright
Material:
Aluminium, drawn, bright, vibratory grinded
b [mm]:
20 mm
l1 ±0.25 [mm]:
128 mm
h1 [mm]:
51 mm
Article-No.:
24300.0121
Documents
U-Handles
  • Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 128 mm
  • l2: 140 mm
  • a: 13 mm
  • d: 5.4 mm
  • h1: 51 mm
  • h2: 19 mm
  • r: 13 mm
  • For cylinder screw: M5
  • Weight: 100 g
U-Handles

Material

Handle

  • Aluminium, drawn, bright, vibratory grinded

Assembly

Mounting is done from the operating side by means of a cylinder screw.

Title
Category
Type
Direct download
Download basket
Datasheet 24300.0121
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.