Spring Plungers with collar and ball, front slot

EH 22075.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

This spring plunger is characterised by the collar with front slot. This makes it suitable for applications that require a flat surface when screwed in.

Your selection resulted in 24 hits

Material
Ball
d1 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Ball:
Stainless steel, hardened
d1 [mm]:
M4
l1 [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 1.7 N
Spring load1) F2 ~ [N]:
~ 3.9 N
Article-No.:
22075.0004
CAD
Documents
Spring Plunger
  • body from free cutting steel, ball from stainless steel, standard spring load
  • d1: M4
  • d2: 2 mm
  • d3 -0.1: 5.5 mm
  • l1: 4 mm
  • l2 -0.1: 0.6 mm
  • n: 0.6 mm
  • Stroke s +0.1 -0.1: 0.6 mm
  • Spring load1) F1: ~ 1.7 N
  • Spring load1) F2: ~ 3.9 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Steel
Ball:
Stainless steel, hardened
d1 [mm]:
M5
l1 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 2.9 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22075.0005
CAD
Documents
Spring Plunger
  • body from free cutting steel, ball from stainless steel, standard spring load
  • d1: M5
  • d2: 3 mm
  • d3 -0.1: 7 mm
  • l1: 5 mm
  • l2 -0.1: 0.8 mm
  • n: 1.2 mm
  • Stroke s +0.1 -0.1: 0.8 mm
  • Spring load1) F1: ~ 2.9 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.5 g
show article view
Spring Plunger
Material:
Steel
Ball:
Stainless steel, hardened
d1 [mm]:
M6
l1 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 3.6 N
Spring load1) F2 ~ [N]:
~ 8.7 N
Article-No.:
22075.0006
CAD
Documents
Spring Plunger
  • body from free cutting steel, ball from stainless steel, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • d3 -0.1: 8 mm
  • l1: 6 mm
  • l2 -0.1: 1 mm
  • n: 1.3 mm
  • Stroke s +0.1 -0.1: 1 mm
  • Spring load1) F1: ~ 3.6 N
  • Spring load1) F2: ~ 8.7 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.8 g
show article view
Spring Plunger
Material:
Steel
Ball:
Stainless steel, hardened
d1 [mm]:
M8
l1 [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 5.4 N
Spring load1) F2 ~ [N]:
~ 10.2 N
Article-No.:
22075.0008
CAD
Documents
Spring Plunger
  • body from free cutting steel, ball from stainless steel, standard spring load
  • d1: M8
  • d2: 5 mm
  • d3 -0.1: 10 mm
  • l1: 7 mm
  • l2 -0.1: 1.5 mm
  • n: 1.5 mm
  • Stroke s +0.1 -0.1: 1.6 mm
  • Spring load1) F1: ~ 5.4 N
  • Spring load1) F2: ~ 10.2 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.9 g
show article view
Spring Plunger
Material:
Steel
Ball:
Stainless steel, hardened
d1 [mm]:
M10
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 7.4 N
Spring load1) F2 ~ [N]:
~ 17.5 N
Article-No.:
22075.0010
CAD
Documents
Spring Plunger
  • body from free cutting steel, ball from stainless steel, standard spring load
  • d1: M10
  • d2: 6.35 mm
  • d3 -0.1: 12 mm
  • l1: 9 mm
  • l2 -0.1: 1.5 mm
  • n: 1.5 mm
  • Stroke s +0.1 -0.1: 1.9 mm
  • Spring load1) F1: ~ 7.4 N
  • Spring load1) F2: ~ 17.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.6 g
show article view
Spring Plunger
Material:
Steel
Ball:
Stainless steel, hardened
d1 [mm]:
M12
l1 [mm]:
11.5 mm
Spring load1) F1 ~ [N]:
~ 10.8 N
Spring load1) F2 ~ [N]:
~ 22.3 N
Article-No.:
22075.0012
CAD
Documents
Spring Plunger
  • body from free cutting steel, ball from stainless steel, standard spring load
  • d1: M12
  • d2: 8 mm
  • d3 -0.1: 14 mm
  • l1: 11.5 mm
  • l2 -0.1: 1.5 mm
  • n: 2.7 mm
  • Stroke s +0.1 -0.1: 2.4 mm
  • Spring load1) F1: ~ 10.8 N
  • Spring load1) F2: ~ 22.3 N
  • Operating temperature range max.: 250 °C
  • Weight: 6 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
d1 [mm]:
M4
l1 [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 1.7 N
Spring load1) F2 ~ [N]:
~ 3.9 N
Article-No.:
22075.0404
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load
  • d1: M4
  • d2: 2 mm
  • d3 -0.1: 5.5 mm
  • l1: 4 mm
  • l2 -0.1: 0.6 mm
  • n: 0.6 mm
  • Stroke s +0.1 -0.1: 0.6 mm
  • Spring load1) F1: ~ 1.7 N
  • Spring load1) F2: ~ 3.9 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
d1 [mm]:
M5
l1 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 2.9 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22075.0405
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load
  • d1: M5
  • d2: 3 mm
  • d3 -0.1: 7 mm
  • l1: 5 mm
  • l2 -0.1: 0.8 mm
  • n: 1.2 mm
  • Stroke s +0.1 -0.1: 0.8 mm
  • Spring load1) F1: ~ 2.9 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
d1 [mm]:
M6
l1 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 3.6 N
Spring load1) F2 ~ [N]:
~ 8.7 N
Article-No.:
22075.0406
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • d3 -0.1: 8 mm
  • l1: 6 mm
  • l2 -0.1: 1 mm
  • n: 1.3 mm
  • Stroke s +0.1 -0.1: 1 mm
  • Spring load1) F1: ~ 3.6 N
  • Spring load1) F2: ~ 8.7 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.9 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
d1 [mm]:
M8
l1 [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 5.4 N
Spring load1) F2 ~ [N]:
~ 10.2 N
Article-No.:
22075.0408
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load
  • d1: M8
  • d2: 5 mm
  • d3 -0.1: 10 mm
  • l1: 7 mm
  • l2 -0.1: 1.5 mm
  • n: 1.5 mm
  • Stroke s +0.1 -0.1: 1.6 mm
  • Spring load1) F1: ~ 5.4 N
  • Spring load1) F2: ~ 10.2 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.9 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
d1 [mm]:
M10
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 7.4 N
Spring load1) F2 ~ [N]:
~ 17.5 N
Article-No.:
22075.0410
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load
  • d1: M10
  • d2: 6.35 mm
  • d3 -0.1: 12 mm
  • l1: 9 mm
  • l2 -0.1: 1.5 mm
  • n: 1.5 mm
  • Stroke s +0.1 -0.1: 1.9 mm
  • Spring load1) F1: ~ 7.4 N
  • Spring load1) F2: ~ 17.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.7 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
d1 [mm]:
M12
l1 [mm]:
11.5 mm
Spring load1) F1 ~ [N]:
~ 10.8 N
Spring load1) F2 ~ [N]:
~ 22.3 N
Article-No.:
22075.0412
CAD
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load
  • d1: M12
  • d2: 8 mm
  • d3 -0.1: 14 mm
  • l1: 11.5 mm
  • l2 -0.1: 1.5 mm
  • n: 2.7 mm
  • Stroke s +0.1 -0.1: 2.4 mm
  • Spring load1) F1: ~ 10.8 N
  • Spring load1) F2: ~ 22.3 N
  • Operating temperature range max.: 250 °C
  • Weight: 6.1 g
show article view
Spring Plunger
Material:
plastic
Ball:
Stainless steel, hardened
d1 [mm]:
M4
l1 [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 2.1 N
Spring load1) F2 ~ [N]:
~ 3.9 N
Article-No.:
22075.0604
CAD
Documents
Spring Plunger
  • body from thermoplastic, ball from stainless steel, standard spring load
  • d1: M4
  • d2: 2 mm
  • d3 -0.1: 5.5 mm
  • l1: 4 mm
  • l2 -0.1: 0.6 mm
  • n: 0.6 mm
  • Stroke s +0.1 -0.1: 0.5 mm
  • Spring load1) F1: ~ 2.1 N
  • Spring load1) F2: ~ 3.9 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
plastic
Ball:
Stainless steel, hardened
d1 [mm]:
M5
l1 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3.2 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22075.0605
CAD
Documents
Spring Plunger
  • body from thermoplastic, ball from stainless steel, standard spring load
  • d1: M5
  • d2: 3 mm
  • d3 -0.1: 7 mm
  • l1: 5 mm
  • l2 -0.1: 0.8 mm
  • n: 1.2 mm
  • Stroke s +0.1 -0.1: 0.7 mm
  • Spring load1) F1: ~ 3.2 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.2 g
show article view
Spring Plunger
Material:
plastic
Ball:
Stainless steel, hardened
d1 [mm]:
M6
l1 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 8.7 N
Article-No.:
22075.0606
CAD
Documents
Spring Plunger
  • body from thermoplastic, ball from stainless steel, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • d3 -0.1: 8 mm
  • l1: 6 mm
  • l2 -0.1: 1 mm
  • n: 1.3 mm
  • Stroke s +0.1 -0.1: 0.9 mm
  • Spring load1) F1: ~ 4.1 N
  • Spring load1) F2: ~ 8.7 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.4 g
show article view
Spring Plunger
Material:
plastic
Ball:
Stainless steel, hardened
d1 [mm]:
M8
l1 [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 5.7 N
Spring load1) F2 ~ [N]:
~ 10.2 N
Article-No.:
22075.0608
CAD
Documents
Spring Plunger
  • body from thermoplastic, ball from stainless steel, standard spring load
  • d1: M8
  • d2: 5 mm
  • d3 -0.1: 10 mm
  • l1: 7 mm
  • l2 -0.1: 1.5 mm
  • n: 1.5 mm
  • Stroke s +0.1 -0.1: 1.5 mm
  • Spring load1) F1: ~ 5.7 N
  • Spring load1) F2: ~ 10.2 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.9 g
show article view
Spring Plunger
Material:
plastic
Ball:
Stainless steel, hardened
d1 [mm]:
M10
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 9.2 N
Spring load1) F2 ~ [N]:
~ 17.2 N
Article-No.:
22075.0610
CAD
Documents
Spring Plunger
  • body from thermoplastic, ball from stainless steel, standard spring load
  • d1: M10
  • d2: 6.5 mm
  • d3 -0.1: 12 mm
  • l1: 9 mm
  • l2 -0.1: 1.5 mm
  • n: 1.5 mm
  • Stroke s +0.1 -0.1: 1.9 mm
  • Spring load1) F1: ~ 9.2 N
  • Spring load1) F2: ~ 17.2 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 1.8 g
show article view
Spring Plunger
Material:
plastic
Ball:
Stainless steel, hardened
d1 [mm]:
M12
l1 [mm]:
11.5 mm
Spring load1) F1 ~ [N]:
~ 11.2 N
Spring load1) F2 ~ [N]:
~ 22.3 N
Article-No.:
22075.0612
CAD
Documents
Spring Plunger
  • body from thermoplastic, ball from stainless steel, standard spring load
  • d1: M12
  • d2: 8 mm
  • d3 -0.1: 14 mm
  • l1: 11.5 mm
  • l2 -0.1: 1.5 mm
  • n: 2.7 mm
  • Stroke s +0.1 -0.1: 2.3 mm
  • Spring load1) F1: ~ 11.2 N
  • Spring load1) F2: ~ 22.3 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 3.2 g
show article view
Spring Plunger
Material:
plastic
Ball:
Thermoplastic POM, white
d1 [mm]:
M4
l1 [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 2.1 N
Spring load1) F2 ~ [N]:
~ 3.9 N
Article-No.:
22075.0804
CAD
Documents
Spring Plunger
  • body and ball from thermoplastic, standard spring load
  • d1: M4
  • d2: 2 mm
  • d3 -0.1: 5.5 mm
  • l1: 4 mm
  • l2 -0.1: 0.6 mm
  • n: 0.6 mm
  • Stroke s +0.1 -0.1: 0.5 mm
  • Spring load1) F1: ~ 2.1 N
  • Spring load1) F2: ~ 3.9 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
plastic
Ball:
Thermoplastic POM, white
d1 [mm]:
M5
l1 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3.2 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22075.0805
CAD
Documents
Spring Plunger
  • body and ball from thermoplastic, standard spring load
  • d1: M5
  • d2: 3 mm
  • d3 -0.1: 7 mm
  • l1: 5 mm
  • l2 -0.1: 0.8 mm
  • n: 1.2 mm
  • Stroke s +0.1 -0.1: 0.7 mm
  • Spring load1) F1: ~ 3.2 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.2 g
show article view
Spring Plunger
Material:
plastic
Ball:
Thermoplastic POM, white
d1 [mm]:
M6
l1 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 8.7 N
Article-No.:
22075.0806
CAD
Documents
Spring Plunger
  • body and ball from thermoplastic, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • d3 -0.1: 8 mm
  • l1: 6 mm
  • l2 -0.1: 1 mm
  • n: 1.3 mm
  • Stroke s +0.1 -0.1: 0.9 mm
  • Spring load1) F1: ~ 4.1 N
  • Spring load1) F2: ~ 8.7 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.4 g
show article view
Spring Plunger
Material:
plastic
Ball:
Thermoplastic POM, white
d1 [mm]:
M8
l1 [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 5.7 N
Spring load1) F2 ~ [N]:
~ 10.2 N
Article-No.:
22075.0808
CAD
Documents
Spring Plunger
  • body and ball from thermoplastic, standard spring load
  • d1: M8
  • d2: 5 mm
  • d3 -0.1: 10 mm
  • l1: 7 mm
  • l2 -0.1: 1.5 mm
  • n: 1.5 mm
  • Stroke s +0.1 -0.1: 1.5 mm
  • Spring load1) F1: ~ 5.7 N
  • Spring load1) F2: ~ 10.2 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.9 g
show article view
Spring Plunger
Material:
plastic
Ball:
Thermoplastic POM, white
d1 [mm]:
M10
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 9.2 N
Spring load1) F2 ~ [N]:
~ 17.2 N
Article-No.:
22075.0810
CAD
Documents
Spring Plunger
  • body and ball from thermoplastic, standard spring load
  • d1: M10
  • d2: 6.5 mm
  • d3 -0.1: 12 mm
  • l1: 9 mm
  • l2 -0.1: 1.5 mm
  • n: 1.5 mm
  • Stroke s +0.1 -0.1: 1.9 mm
  • Spring load1) F1: ~ 9.2 N
  • Spring load1) F2: ~ 17.2 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 1.8 g
show article view
Spring Plunger
Material:
plastic
Ball:
Thermoplastic POM, white
d1 [mm]:
M12
l1 [mm]:
11.5 mm
Spring load1) F1 ~ [N]:
~ 11.2 N
Spring load1) F2 ~ [N]:
~ 22.3 N
Article-No.:
22075.0812
CAD
Documents
Spring Plunger
  • body and ball from thermoplastic, standard spring load
  • d1: M12
  • d2: 8 mm
  • d3 -0.1: 14 mm
  • l1: 11.5 mm
  • l2 -0.1: 1.5 mm
  • n: 2.7 mm
  • Stroke s +0.1 -0.1: 2.3 mm
  • Spring load1) F1: ~ 11.2 N
  • Spring load1) F2: ~ 22.3 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Weight: 3.2 g
show article view
Spring Plunger

Material

Body

  • Free cutting steel, blackened
  • Stainless steel 1.4305
  • Thermoplastic POM, blue

Ball

  • Stainless steel, hardened
  • Thermoplastic POM, white

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Calculation of indexing resistance, please refer to appendix - Technical Data -

Product
Article-No.
Available
Product:
assembly tool
d1: M4 mm
Article-No.:
22075.0904
assembly tool
  • assembly tool
  • d1: M4
  • b: 50 mm
  • d: 5.2 mm
  • l: 55 mm
  • Weight: 20 g
Product:
assembly tool
d1: M5 mm
Article-No.:
22075.0905
assembly tool
  • assembly tool
  • d1: M5
  • b: 50 mm
  • d: 6.7 mm
  • l: 55 mm
  • Weight: 24 g
Product:
assembly tool
d1: M6 mm
Article-No.:
22075.0906
assembly tool
  • assembly tool
  • d1: M6
  • b: 50 mm
  • d: 7.7 mm
  • l: 60 mm
  • Weight: 30 g
Product:
assembly tool
d1: M8 mm
Article-No.:
22075.0908
assembly tool
  • assembly tool
  • d1: M8
  • b: 60 mm
  • d: 9.7 mm
  • l: 60 mm
  • Weight: 47 g
Product:
assembly tool
d1: M10 mm
Article-No.:
22075.0910
assembly tool
  • assembly tool
  • d1: M10
  • b: 60 mm
  • d: 11.7 mm
  • l: 70 mm
  • Weight: 72 g
Product:
assembly tool
d1: M12 mm
Article-No.:
22075.0912
assembly tool
  • assembly tool
  • d1: M12
  • b: 80 mm
  • d: 13.7 mm
  • l: 80 mm
  • Weight: 127 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 22075. Spring Plungers – with collar and ball, front slot
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.