22075.0412 - Spring Plunger
with collar and ball, front slot

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

This spring plunger is characterised by the collar with front slot. This makes it suitable for applications that require a flat surface when screwed in.

This article 22075.0412 - Spring Plunger with collar and ball, front slot / body and ball from stainless steel, standard spring load (d1: M12, l1: 11.5 mm, Stroke s +0.1 -0.1: 2.4 mm) is one variant of the article group Spring Plungers with collar and ball, front slot (EH 22075.)

Material
Ball
d1 [mm]
l1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Ball:
Stainless steel, hardened
d1 [mm]:
M12
l1 [mm]:
11.5 mm
Spring load1) F1 ~ [N]:
~ 10.8 N
Spring load1) F2 ~ [N]:
~ 22.3 N
Article-No.:
22075.0412
Documents
Spring Plunger
  • body and ball from stainless steel, standard spring load
  • d1: M12
  • d2: 8 mm
  • d3 -0.1: 14 mm
  • l1: 11.5 mm
  • l2 -0.1: 1.5 mm
  • n: 2.7 mm
  • Stroke s +0.1 -0.1: 2.4 mm
  • Spring load1) F1: ~ 10.8 N
  • Spring load1) F2: ~ 22.3 N
  • Operating temperature range max.: 250 °C
  • Weight: 6.1 g
Spring Plunger
Product
Article-No.
Available
Product:
assembly tool
d1: M12 mm
Article-No.:
22075.0912
assembly tool
  • assembly tool
  • d1: M12
  • b: 80 mm
  • d: 13.7 mm
  • l: 80 mm
  • Weight: 127 g

Material

Body

  • Stainless steel 1.4305

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Calculation of indexing resistance, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22075.0412
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.