24711.0025 - Three-Lobed Torque Handles

Torque handles are used wherever a limitation of the exerted hand force is required.

The three-lobed torque handle with integrated torque mechanism allows a defined torque limit during tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.

These handles combine the functionality of a ratchet wrench with the modern and ergonomic design of a three-lobed handle.

This article 24711.0025 - Three-Lobed Torque Handles / with female thread (d1: 50 mm, d2: M8) is one variant of the article group Three-Lobed Torque Handles (EH 24711.)

Version
picture
d1 [mm]
d2 [mm]
d3 [mm]
l [mm]
Tightening torque +/- 10% - max. [Nm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with female thread
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
M8
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0025
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M8
  • d4: 13.5 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • t: 11 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 64 g
Three-Lobed Torque Handles

Material

Cap

  • Plastic, light grey

Torque mechanism

  • Steel, hardened

Handle

  • Thermoplastic PA-HP, glass fibre reinforced, black, matt

Inner part

  • Steel, blackened

Screw

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 24711.0025
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.