Three-Lobed Torque Handles

EH 24711.

Torque handles are used wherever a limitation of the exerted hand force is required.

The three-lobed torque handle with integrated torque mechanism allows a defined torque limit during tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.

These handles combine the functionality of a ratchet wrench with the modern and ergonomic design of a three-lobed handle.

Your selection resulted in 108 hits

Version
picture
d1 [mm]
d2 [mm]
d3 [mm]
l [mm]
Tightening torque +/- 10% max. [Nm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with female thread
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
M6
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24711.0020
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M6
  • d4: 13.5 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • t: 11 mm
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 65 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
M6
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24711.0021
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M6
  • d4: 13.5 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • t: 11 mm
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 62 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
M6
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0022
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M6
  • d4: 13.5 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • t: 11 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 63 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
M8
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24711.0023
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M8
  • d4: 13.5 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • t: 11 mm
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 60 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
M8
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24711.0024
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M8
  • d4: 13.5 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • t: 11 mm
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 60 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
M8
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0025
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M8
  • d4: 13.5 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • t: 11 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 64 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
M8
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
3.2 Nm
Article-No.:
24711.0030
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 63 mm
  • d2: M8
  • d4: 16 mm
  • d5: 28.1 mm
  • h1: 46.6 mm
  • h2: 12.9 mm
  • t: 14 mm
  • Tightening torque +/- 10% max.: 3.2 Nm
  • Weight: 104 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
M8
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0031
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 63 mm
  • d2: M8
  • d4: 16 mm
  • d5: 28.1 mm
  • h1: 46.6 mm
  • h2: 12.9 mm
  • t: 14 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 105 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
M8
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4.7 Nm
Article-No.:
24711.0032
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 63 mm
  • d2: M8
  • d4: 16 mm
  • d5: 28.1 mm
  • h1: 46.6 mm
  • h2: 12.9 mm
  • t: 14 mm
  • Tightening torque +/- 10% max.: 4.7 Nm
  • Weight: 107 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
3.2 Nm
Article-No.:
24711.0033
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 63 mm
  • d2: M10
  • d4: 16 mm
  • d5: 28.1 mm
  • h1: 46.6 mm
  • h2: 12.9 mm
  • t: 14 mm
  • Tightening torque +/- 10% max.: 3.2 Nm
  • Weight: 103 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0034
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 63 mm
  • d2: M10
  • d4: 16 mm
  • d5: 28.1 mm
  • h1: 46.6 mm
  • h2: 12.9 mm
  • t: 14 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 102 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4.7 Nm
Article-No.:
24711.0035
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 63 mm
  • d2: M10
  • d4: 16 mm
  • d5: 28.1 mm
  • h1: 46.6 mm
  • h2: 12.9 mm
  • t: 14 mm
  • Tightening torque +/- 10% max.: 4.7 Nm
  • Weight: 105 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0040
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 80 mm
  • d2: M10
  • d4: 19 mm
  • d5: 34.1 mm
  • h1: 56.2 mm
  • h2: 16.8 mm
  • t: 17 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 172 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
5.5 Nm
Article-No.:
24711.0041
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 80 mm
  • d2: M10
  • d4: 19 mm
  • d5: 34.1 mm
  • h1: 56.2 mm
  • h2: 16.8 mm
  • t: 17 mm
  • Tightening torque +/- 10% max.: 5.5 Nm
  • Weight: 173 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
7.5 Nm
Article-No.:
24711.0042
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 80 mm
  • d2: M10
  • d4: 19 mm
  • d5: 34.1 mm
  • h1: 56.2 mm
  • h2: 16.8 mm
  • t: 17 mm
  • Tightening torque +/- 10% max.: 7.5 Nm
  • Weight: 174 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
M12
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0043
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 80 mm
  • d2: M12
  • d4: 19 mm
  • d5: 34.1 mm
  • h1: 56.2 mm
  • h2: 16.8 mm
  • t: 17 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 180 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
M12
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
5.5 Nm
Article-No.:
24711.0044
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 80 mm
  • d2: M12
  • d4: 19 mm
  • d5: 34.1 mm
  • h1: 56.2 mm
  • h2: 16.8 mm
  • t: 17 mm
  • Tightening torque +/- 10% max.: 5.5 Nm
  • Weight: 168 g
show article view
Three-Lobed Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
M12
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
7.5 Nm
Article-No.:
24711.0045
CAD
Documents
Three-Lobed Torque Handles
  • with female thread – picture 1
  • d1: 80 mm
  • d2: M12
  • d4: 19 mm
  • d5: 34.1 mm
  • h1: 56.2 mm
  • h2: 16.8 mm
  • t: 17 mm
  • Tightening torque +/- 10% max.: 7.5 Nm
  • Weight: 171 g
show article view
Three-Lobed Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
16 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24711.0300
CAD
Documents
Three-Lobed Torque Handles
  • with screw – picture 2
  • d1: 50 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 16 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 72 g
show article view
Three-Lobed Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
16 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24711.0301
CAD
Documents
Three-Lobed Torque Handles
  • with screw – picture 2
  • d1: 50 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 16 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 75 g
show article view
Three-Lobed Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
16 mm
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0302
Documents
Three-Lobed Torque Handles
  • with screw – picture 2
  • d1: 50 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 16 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 76 g
show article view
Three-Lobed Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
20 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24711.0303
CAD
Documents
Three-Lobed Torque Handles
  • with screw – picture 2
  • d1: 50 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 20 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 70 g
show article view
Three-Lobed Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
20 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24711.0304
CAD
Documents
Three-Lobed Torque Handles
  • with screw – picture 2
  • d1: 50 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 20 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 73 g
show article view
Three-Lobed Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
20 mm
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24711.0305
CAD
Documents
Three-Lobed Torque Handles
  • with screw – picture 2
  • d1: 50 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 20 mm
  • d5: 23.6 mm
  • h1: 41.6 mm
  • h2: 10.7 mm
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 71 g
show article view
Three-Lobed Torque Handles

Material

Cap

  • Plastic, light grey

Torque mechanism

  • Steel, hardened

Handle

  • Thermoplastic PA-HP, glass fibre reinforced, black, matt

Inner part

  • Steel, blackened

Screw

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 24711. Three-Lobed Torque Handles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.