Spoked Handwheels light metal

EH 24610.

For all handwheels, the hub is machined, rim is turned and mirror-finished on all sides. The unmachined raw surfaces have been blasted clean. Together with their mirror-polished rim, these handwheels therefore present a finish which generally does not require additional lacquering.

Your selection resulted in 40 hits

Version
d1 [mm]
d2 H7 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24610.0010
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Weight: 301 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24610.0011
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Weight: 300 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
140 mm
d2 H7 [mm]:
14 mm
Article-No.:
24610.0015
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 140 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • b: 16.5 mm
  • l1: 19 mm
  • l2: ~ 36 mm
  • Weight: 400 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
140 mm
d2 H7 [mm]:
16 mm
Article-No.:
24610.0016
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 140 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • b: 16.5 mm
  • l1: 19 mm
  • l2: ~ 36 mm
  • Weight: 396 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
160 mm
d2 H7 [mm]:
14 mm
Article-No.:
24610.0020
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 160 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • b: 18 mm
  • l1: 20 mm
  • l2: ~ 39 mm
  • Weight: 520 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
160 mm
d2 H7 [mm]:
16 mm
Article-No.:
24610.0021
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 160 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • b: 18 mm
  • l1: 20 mm
  • l2: ~ 39 mm
  • Weight: 526 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
200 mm
d2 H7 [mm]:
18 mm
Article-No.:
24610.0030
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 200 mm
  • d2 H7: 18 mm
  • d3: 42 mm
  • b: 20.5 mm
  • l1: 24 mm
  • l2: ~ 45 mm
  • Weight: 886 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
200 mm
d2 H7 [mm]:
20 mm
Article-No.:
24610.0031
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 200 mm
  • d2 H7: 20 mm
  • d3: 42 mm
  • b: 20.5 mm
  • l1: 24 mm
  • l2: ~ 45 mm
  • Weight: 876 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
250 mm
d2 H7 [mm]:
22 mm
Article-No.:
24610.0040
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 250 mm
  • d2 H7: 22 mm
  • d3: 48 mm
  • b: 23 mm
  • l1: 28 mm
  • l2: ~ 51 mm
  • Weight: 1454 g
show article view
Spoked Handwheels
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
250 mm
d2 H7 [mm]:
26 mm
Article-No.:
24610.0041
CAD
Documents
Spoked Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 250 mm
  • d2 H7: 26 mm
  • d3: 48 mm
  • b: 23 mm
  • l1: 28 mm
  • l2: ~ 51 mm
  • Weight: 1516 g
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24610.0110
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Weight: 303 g
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24610.0111
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 306 g
  • Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
140 mm
d2 H7 [mm]:
14 mm
Article-No.:
24610.0115
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 140 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • b: 16.5 mm
  • l1: 19 mm
  • l2: ~ 36 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 406 g
  • Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
140 mm
d2 H7 [mm]:
16 mm
Article-No.:
24610.0116
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 140 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • b: 16.5 mm
  • l1: 19 mm
  • l2: ~ 36 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 404 g
  • Hub keyway, DIN 6885 sheet 1 t: 18.3 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
160 mm
d2 H7 [mm]:
14 mm
Article-No.:
24610.0120
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 160 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • b: 18 mm
  • l1: 20 mm
  • l2: ~ 39 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 542 g
  • Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
160 mm
d2 H7 [mm]:
16 mm
Article-No.:
24610.0121
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 160 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • b: 18 mm
  • l1: 20 mm
  • l2: ~ 39 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 525 g
  • Hub keyway, DIN 6885 sheet 1 t: 18.3 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
200 mm
d2 H7 [mm]:
18 mm
Article-No.:
24610.0130
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 200 mm
  • d2 H7: 18 mm
  • d3: 42 mm
  • b: 20.5 mm
  • l1: 24 mm
  • l2: ~ 45 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 6 mm
  • Weight: 887 g
  • Hub keyway, DIN 6885 sheet 1 t: 20.8 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
200 mm
d2 H7 [mm]:
20 mm
Article-No.:
24610.0131
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 200 mm
  • d2 H7: 20 mm
  • d3: 42 mm
  • b: 20.5 mm
  • l1: 24 mm
  • l2: ~ 45 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 6 mm
  • Weight: 875 g
  • Hub keyway, DIN 6885 sheet 1 t: 22.8 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
250 mm
d2 H7 [mm]:
22 mm
Article-No.:
24610.0140
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 250 mm
  • d2 H7: 22 mm
  • d3: 48 mm
  • b: 23 mm
  • l1: 28 mm
  • l2: ~ 51 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 6 mm
  • Weight: 1446 g
  • Hub keyway, DIN 6885 sheet 1 t: 24.8 mm
show article view
Spoked Handwheels
Version:
with hub keyway, without cylindrical handle
d1 [mm]:
250 mm
d2 H7 [mm]:
26 mm
Article-No.:
24610.0141
CAD
Documents
Spoked Handwheels
  • with hub keyway, without cylindrical handle
  • d1: 250 mm
  • d2 H7: 26 mm
  • d3: 48 mm
  • b: 23 mm
  • l1: 28 mm
  • l2: ~ 51 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 8 mm
  • Weight: 1443 g
  • Hub keyway, DIN 6885 sheet 1 t: 29.3 mm
show article view
Spoked Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24610.0210
CAD
Documents
Spoked Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Weight: 390 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Operating temperature range max.: 110 °C
show article view
Spoked Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24610.0211
CAD
Documents
Spoked Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 31 mm
  • b: 15 mm
  • l1: 18 mm
  • l2: ~ 33 mm
  • Weight: 390 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Operating temperature range max.: 110 °C
show article view
Spoked Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
140 mm
d2 H7 [mm]:
14 mm
Article-No.:
24610.0215
CAD
Documents
Spoked Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 140 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • b: 16.5 mm
  • l1: 19 mm
  • l2: ~ 36 mm
  • Weight: 490 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Operating temperature range max.: 110 °C
show article view
Spoked Handwheels
Version:
without hub keyway, with cylindrical handle EH 24530.
d1 [mm]:
140 mm
d2 H7 [mm]:
16 mm
Article-No.:
24610.0216
CAD
Documents
Spoked Handwheels
  • without hub keyway, with cylindrical handle EH 24530.
  • d1: 140 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • b: 16.5 mm
  • l1: 19 mm
  • l2: ~ 36 mm
  • Weight: 490 g
  • Corresponding cylinidrical handle EH 24530.: 23 mm x M8
  • Operating temperature range max.: 110 °C
show article view
Spoked Handwheels

Material

Axle part

  • Steel, zinc-plated by galvanization

Handwheel

  • Aluminium permanent-mould casting

Cylindrical handle EH 24530

  • Thermosetting plastic PF 31, black similar to RAL 9005

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24610. Spoked Handwheels – light metal
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.