1703.100 - Pull-Down Sets
low

  • Pull-down elements are suitable for clamping and pulling down clamping surfaces that are unmachined or pre-machined onto the guideway or onto the supplied seating pins
  • This way workpieces can be clamped almost exactly parallel to the guideway for machining
  • The direct contact to the seating pins largely reduces vibrations in the workpiece

Supplied in handycase consisting of:

  • 4 x wedge adapter, low (Art. No. 1703.300)
  • 4 x bolts, low M 10 x 30 mm (Art. No. 1703.320)
  • 4 x wedge element, 4 point (Art. No. 1703.340)
  • 4 x wedge element microgripper (Art. No. 1703.350)
  • 4 x seating pins 23 mm (Art. No. 1703.400)
  • 4 x seating pins 34 mm (Art. No. 1703.420)

This article 1703.100 - Pull-Down Sets low / () is one variant of the article group Pull-Down Sets low (EH 1703.)

Jaw width [mm]
b [mm]
d1 [mm]
d2 [mm]
h1 [mm]
h2 [mm]
h3 [mm]

More details

Article-No.
Documents
Price [€]
Available
Jaw width [mm]:
125 mm
b [mm]:
24 mm
d1 [mm]:
20 mm
d2 [mm]:
11 mm
h1 [mm]:
21.7 mm
h2 [mm]:
4 mm
h3 [mm]:
23 mm/34 mm
Article-No.:
1703.100
Documents
Pull-Down Sets
  • Jaw width: 125 mm
  • b: 24 mm
  • d1: 20 mm
  • d2: 11 mm
  • h1: 21.7 mm
  • h2: 4 mm
  • h3: 23 mm/34 mm
  • Weight: 1484 g
Pull-Down Sets

Material

  • On request
Title
Category
Type
Direct download
Download basket
Datasheet 1703.100
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Multi-Vice MS 125 - Sets
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.