Step Jaws

EH 1701.

  • For horizontal clamping of flat workpieces
  • Please order mounting screws separately (Art. No. 1701.300)
  • This product is supplied as a pair

Your selection resulted in 1 hits

Jaw width [mm]
b [mm]
l1 [mm]
l2 [mm]
h1 [mm]
h2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Jaw width [mm]:
125 mm
b [mm]:
125 mm
l1 [mm]:
15 mm
l2 [mm]:
3 mm
h1 [mm]:
40 mm
h2 [mm]:
35 mm
Article-No.:
1701.280
CAD
Documents
Step Jaws
  • Jaw width: 125 mm
  • b: 125 mm
  • l1: 15 mm
  • l2: 3 mm
  • h1: 40 mm
  • h2: 35 mm
  • Weight: 1100 g
show article view
Step Jaws

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1701. Step Jaws
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.