C-Washers DIN 6372

EH 22290.

The c-washers (slotted washers) are manufactured according to DIN 6372. For better handling, the c-washers have a knurling all around.

Your selection resulted in 9 hits

Nominal size [mm]
b [mm]
d1 [mm]
d2 [mm]
l [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Nominal size [mm]:
6 mm
b [mm]:
6.4 mm
d1 [mm]:
22 mm
d2 [mm]:
16 mm
l [mm]:
0.8 mm
s [mm]:
6 mm
Article-No.:
22290.0006
CAD
Documents
C-Washer
  • Nominal size: 6 mm
  • b: 6.4 mm
  • d1: 22 mm
  • d2: 16 mm
  • l: 0.8 mm
  • s: 6 mm
  • Weight: 13 g
show article view
C-Washer
Nominal size [mm]:
8 mm
b [mm]:
8.4 mm
d1 [mm]:
28 mm
d2 [mm]:
21 mm
l [mm]:
1 mm
s [mm]:
7 mm
Article-No.:
22290.0008
CAD
Documents
C-Washer
  • Nominal size: 8 mm
  • b: 8.4 mm
  • d1: 28 mm
  • d2: 21 mm
  • l: 1 mm
  • s: 7 mm
  • Weight: 24 g
show article view
C-Washer
Nominal size [mm]:
10 mm
b [mm]:
10.5 mm
d1 [mm]:
34 mm
d2 [mm]:
25 mm
l [mm]:
1.2 mm
s [mm]:
8 mm
Article-No.:
22290.0010
CAD
Documents
C-Washer
  • Nominal size: 10 mm
  • b: 10.5 mm
  • d1: 34 mm
  • d2: 25 mm
  • l: 1.2 mm
  • s: 8 mm
  • Weight: 38 g
show article view
C-Washer
Nominal size [mm]:
12 mm
b [mm]:
13 mm
d1 [mm]:
40 mm
d2 [mm]:
30 mm
l [mm]:
1.8 mm
s [mm]:
9 mm
Article-No.:
22290.0012
CAD
Documents
C-Washer
  • Nominal size: 12 mm
  • b: 13 mm
  • d1: 40 mm
  • d2: 30 mm
  • l: 1.8 mm
  • s: 9 mm
  • Weight: 57 g
show article view
C-Washer
Nominal size [mm]:
16 mm
b [mm]:
17 mm
d1 [mm]:
56 mm
d2 [mm]:
37 mm
l [mm]:
1.8 mm
s [mm]:
12 mm
Article-No.:
22290.0016
CAD
Documents
C-Washer
  • Nominal size: 16 mm
  • b: 17 mm
  • d1: 56 mm
  • d2: 37 mm
  • l: 1.8 mm
  • s: 12 mm
  • Weight: 164 g
show article view
C-Washer
Nominal size [mm]:
20 mm
b [mm]:
21 mm
d1 [mm]:
64 mm
d2 [mm]:
45 mm
l [mm]:
2 mm
s [mm]:
14 mm
Article-No.:
22290.0020
CAD
Documents
C-Washer
  • Nominal size: 20 mm
  • b: 21 mm
  • d1: 64 mm
  • d2: 45 mm
  • l: 2 mm
  • s: 14 mm
  • Weight: 241 g
show article view
C-Washer
Nominal size [mm]:
24 mm
b [mm]:
25 mm
d1 [mm]:
75 mm
d2 [mm]:
52 mm
l [mm]:
2 mm
s [mm]:
16 mm
Article-No.:
22290.0024
CAD
Documents
C-Washer
  • Nominal size: 24 mm
  • b: 25 mm
  • d1: 75 mm
  • d2: 52 mm
  • l: 2 mm
  • s: 16 mm
  • Weight: 376 g
show article view
C-Washer
Nominal size [mm]:
30 mm
b [mm]:
31 mm
d1 [mm]:
90 mm
d2 [mm]:
65 mm
l [mm]:
2 mm
s [mm]:
18 mm
Article-No.:
22290.0030
CAD
Documents
C-Washer
  • Nominal size: 30 mm
  • b: 31 mm
  • d1: 90 mm
  • d2: 65 mm
  • l: 2 mm
  • s: 18 mm
  • Weight: 610 g
show article view
C-Washer
Nominal size [mm]:
36 mm
b [mm]:
37 mm
d1 [mm]:
100 mm
d2 [mm]:
75 mm
l [mm]:
2.5 mm
s [mm]:
20 mm
Article-No.:
22290.0036
CAD
Documents
C-Washer
  • Nominal size: 36 mm
  • b: 37 mm
  • d1: 100 mm
  • d2: 75 mm
  • l: 2.5 mm
  • s: 20 mm
  • Weight: 796 g
show article view
C-Washer

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22290. C-Washers – DIN 6372
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.