22290.0024 - C-Washer
DIN 6372

The c-washers (slotted washers) are manufactured according to DIN 6372. For better handling, the c-washers have a knurling all around.

This article 22290.0024 - C-Washer DIN 6372 / (Nominal size: 24 mm) is one variant of the article group C-Washers DIN 6372 (EH 22290.)

Nominal size [mm]
b [mm]
d1 [mm]
d2 [mm]
l [mm]
s [mm]
Article-No.
Documents
Price [€]
Available
Nominal size [mm]:
24 mm
b [mm]:
25 mm
d1 [mm]:
75 mm
d2 [mm]:
52 mm
l [mm]:
2 mm
s [mm]:
16 mm
Article-No.:
22290.0024
Documents
C-Washer
  • Nominal size: 24 mm
  • b: 25 mm
  • d1: 75 mm
  • d2: 52 mm
  • l: 2 mm
  • s: 16 mm
  • Weight: 376 g
C-Washer

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22290.0024
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.