Support Legs impact cushioning

EH 22594.

The support legs are universally usable as adjustable legs.

These support legs with a rubber foot have a damping, noise-reducing effect, and prevent damage to the support surface.

Your selection resulted in 12 hits

d1 [mm]
l [mm]
d2 [mm]
Load capacity for static load max. [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
19 mm
l [mm]:
30 mm
d2 [mm]:
M6
Load capacity for static load max. [N]:
240 N
Article-No.:
22594.0005
CAD
Documents
Support Legs
  • d1: 19 mm
  • l: 30 mm
  • d2: M6
  • h1: 14 mm
  • h2: 1.5 mm
  • WS: 3 mm
  • Load capacity for static load max.: 240 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 12 g
show article view
Support Legs
d1 [mm]:
19 mm
l [mm]:
45 mm
d2 [mm]:
M6
Load capacity for static load max. [N]:
240 N
Article-No.:
22594.0010
CAD
Documents
Support Legs
  • d1: 19 mm
  • l: 45 mm
  • d2: M6
  • h1: 14 mm
  • h2: 1.5 mm
  • WS: 3 mm
  • Load capacity for static load max.: 240 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 14 g
show article view
Support Legs
d1 [mm]:
25 mm
l [mm]:
30 mm
d2 [mm]:
M6
Load capacity for static load max. [N]:
540 N
Article-No.:
22594.0015
CAD
Documents
Support Legs
  • d1: 25 mm
  • l: 30 mm
  • d2: M6
  • h1: 16 mm
  • h2: 1.5 mm
  • WS: 3 mm
  • Load capacity for static load max.: 540 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 18 g
show article view
Support Legs
d1 [mm]:
25 mm
l [mm]:
45 mm
d2 [mm]:
M6
Load capacity for static load max. [N]:
540 N
Article-No.:
22594.0020
CAD
Documents
Support Legs
  • d1: 25 mm
  • l: 45 mm
  • d2: M6
  • h1: 16 mm
  • h2: 1.5 mm
  • WS: 3 mm
  • Load capacity for static load max.: 540 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 21 g
show article view
Support Legs
d1 [mm]:
32 mm
l [mm]:
40 mm
d2 [mm]:
M8
Load capacity for static load max. [N]:
840 N
Article-No.:
22594.0025
CAD
Documents
Support Legs
  • d1: 32 mm
  • l: 40 mm
  • d2: M8
  • h1: 18 mm
  • h2: 2 mm
  • WS: 4 mm
  • Load capacity for static load max.: 840 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 37 g
show article view
Support Legs
d1 [mm]:
32 mm
l [mm]:
65 mm
d2 [mm]:
M8
Load capacity for static load max. [N]:
840 N
Article-No.:
22594.0030
CAD
Documents
Support Legs
  • d1: 32 mm
  • l: 65 mm
  • d2: M8
  • h1: 18 mm
  • h2: 2 mm
  • WS: 4 mm
  • Load capacity for static load max.: 840 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 44 g
show article view
Support Legs
d1 [mm]:
38 mm
l [mm]:
40 mm
d2 [mm]:
M8
Load capacity for static load max. [N]:
920 N
Article-No.:
22594.0035
CAD
Documents
Support Legs
  • d1: 38 mm
  • l: 40 mm
  • d2: M8
  • h1: 20 mm
  • h2: 2 mm
  • WS: 4 mm
  • Load capacity for static load max.: 920 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 50 g
show article view
Support Legs
d1 [mm]:
38 mm
l [mm]:
65 mm
d2 [mm]:
M8
Load capacity for static load max. [N]:
920 N
Article-No.:
22594.0040
CAD
Documents
Support Legs
  • d1: 38 mm
  • l: 65 mm
  • d2: M8
  • h1: 20 mm
  • h2: 2 mm
  • WS: 4 mm
  • Load capacity for static load max.: 920 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 58 g
show article view
Support Legs
d1 [mm]:
50 mm
l [mm]:
45 mm
d2 [mm]:
M10
Load capacity for static load max. [N]:
2500 N
Article-No.:
22594.0045
CAD
Documents
Support Legs
  • d1: 50 mm
  • l: 45 mm
  • d2: M10
  • h1: 22 mm
  • h2: 2.5 mm
  • WS: 5 mm
  • Load capacity for static load max.: 2500 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 98 g
show article view
Support Legs
d1 [mm]:
50 mm
l [mm]:
70 mm
d2 [mm]:
M10
Load capacity for static load max. [N]:
2500 N
Article-No.:
22594.0050
CAD
Documents
Support Legs
  • d1: 50 mm
  • l: 70 mm
  • d2: M10
  • h1: 22 mm
  • h2: 2.5 mm
  • WS: 5 mm
  • Load capacity for static load max.: 2500 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 111 g
show article view
Support Legs
d1 [mm]:
64 mm
l [mm]:
45 mm
d2 [mm]:
M10
Load capacity for static load max. [N]:
3700 N
Article-No.:
22594.0055
CAD
Documents
Support Legs
  • d1: 64 mm
  • l: 45 mm
  • d2: M10
  • h1: 26 mm
  • h2: 2.5 mm
  • WS: 5 mm
  • Load capacity for static load max.: 3700 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 165 g
show article view
Support Legs
d1 [mm]:
64 mm
l [mm]:
70 mm
d2 [mm]:
M10
Load capacity for static load max. [N]:
3700 N
Article-No.:
22594.0060
CAD
Documents
Support Legs
  • d1: 64 mm
  • l: 70 mm
  • d2: M10
  • h1: 26 mm
  • h2: 2.5 mm
  • WS: 5 mm
  • Load capacity for static load max.: 3700 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 177 g
show article view
Support Legs

Material

Body

  • NBR

Screw

  • Steel, zinc-plated by galvanization

Disc

  • Steel, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet EH 22594. Support Legs – impact cushioning
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.