22594.0010 - Support Legs
impact cushioning

The support legs are universally usable as adjustable legs.

These support legs with a rubber foot have a damping, noise-reducing effect, and prevent damage to the support surface.

This article 22594.0010 - Support Legs impact cushioning / (d1: 19 mm, l: 45 mm) is one variant of the article group Support Legs impact cushioning (EH 22594.)

d1 [mm]
l [mm]
d2 [mm]
Load capacity for static load - max. [N]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
19 mm
l [mm]:
45 mm
d2 [mm]:
M6
Load capacity for static load max. [N]:
240 N
Article-No.:
22594.0010
Documents
Support Legs
  • d1: 19 mm
  • l: 45 mm
  • d2: M6
  • h1: 14 mm
  • h2: 1.5 mm
  • WS: 3 mm
  • Load capacity for static load max.: 240 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 14 g
Support Legs

Material

Body

  • NBR

Screw

  • Steel, zinc-plated by galvanization

Disc

  • Steel, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet 22594.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.