Your selection resulted in 72 hits
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: #6-32
- d1: 0.138 in
- Thread: 2A-UNC
- d2: 0.046 in
- l: 3/8 in
- Stroke s: 0.063 in
- Spring load1) F1: ~ 0.5 lb
- Spring load1) F2: ~ 1.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.013 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: #6-32
- d1: 0.138 in
- Thread: 2A-UNC
- d2: 0.046 in
- l: 3/8 in
- Stroke s: 0.063 in
- Spring load1) F1: ~ 0.5 lb
- Spring load1) F2: ~ 1.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.013 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: #8-32
- d1: 0.164 in
- Thread: 2A-UNC
- d2: 0.07 in
- l: 7/16 in
- Stroke s: 0.052 in
- Spring load1) F1: ~ 0.8 lb
- Spring load1) F2: ~ 1.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.023 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: #8-32
- d1: 0.164 in
- Thread: 2A-UNC
- d2: 0.07 in
- l: 7/16 in
- Stroke s: 0.052 in
- Spring load1) F1: ~ 0.8 lb
- Spring load1) F2: ~ 1.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.023 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: #8-36
- d1: 0.164 in
- Thread: 2A-UNF
- d2: 0.07 in
- l: 7/16 in
- Stroke s: 0.052 in
- Spring load1) F1: ~ 0.8 lb
- Spring load1) F2: ~ 1.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.024 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: #8-36
- d1: 0.164 in
- Thread: 2A-UNF
- d2: 0.07 in
- l: 7/16 in
- Stroke s: 0.052 in
- Spring load1) F1: ~ 0.8 lb
- Spring load1) F2: ~ 1.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.032 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1 lb
Spring load1) F2 ~ [lb]:
~ 2.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: #10-32
- d1: 0.19 in
- Thread: 2A-UNF
- d2: 0.093 in
- l: 15/32 in
- Stroke s: 0.065 in
- Spring load1) F1: ~ 1 lb
- Spring load1) F2: ~ 2.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.036 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1 lb
Spring load1) F2 ~ [lb]:
~ 2.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: #10-32
- d1: 0.19 in
- Thread: 2A-UNF
- d2: 0.093 in
- l: 15/32 in
- Stroke s: 0.065 in
- Spring load1) F1: ~ 1 lb
- Spring load1) F2: ~ 2.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.042 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1.1 lb
Spring load1) F2 ~ [lb]:
~ 3.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 1/4-20
- d1: 1/4
- d1: 0.25 in
- Thread: 2A-UNC
- d2: 0.119 in
- l: 17/32 in
- Stroke s: 0.078 in
- Spring load1) F1: ~ 1.1 lb
- Spring load1) F2: ~ 3.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.062 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1.1 lb
Spring load1) F2 ~ [lb]:
~ 3.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: 1/4-20
- d1: 1/4
- d1: 0.25 in
- Thread: 2A-UNC
- d2: 0.119 in
- l: 17/32 in
- Stroke s: 0.078 in
- Spring load1) F1: ~ 1.1 lb
- Spring load1) F2: ~ 3.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.064 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1 lb
Spring load1) F2 ~ [lb]:
~ 4 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 5/16-18
- d1: 5/16
- d1: 0.313 in
- Thread: 2A-UNC
- d2: 0.135 in
- l: 37/64 in
- Stroke s: 0.084 in
- Spring load1) F1: ~ 1 lb
- Spring load1) F2: ~ 4 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.123 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1 lb
Spring load1) F2 ~ [lb]:
~ 4 lb
- free cutting steel, standard spring load, With thread lock
- d1: 5/16-18
- d1: 5/16
- d1: 0.313 in
- Thread: 2A-UNC
- d2: 0.135 in
- l: 37/64 in
- Stroke s: 0.084 in
- Spring load1) F1: ~ 1 lb
- Spring load1) F2: ~ 4 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.115 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1.5 lb
Spring load1) F2 ~ [lb]:
~ 4.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 3/8-16
- d1: 3/8
- d1: 0.375 in
- Thread: 2A-UNC
- d2: 0.186 in
- l: 5/8 in
- Stroke s: 0.11 in
- Spring load1) F1: ~ 1.5 lb
- Spring load1) F2: ~ 4.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.187 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1.5 lb
Spring load1) F2 ~ [lb]:
~ 4.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: 3/8-16
- d1: 3/8
- d1: 0.375 in
- Thread: 2A-UNC
- d2: 0.186 in
- l: 5/8 in
- Stroke s: 0.11 in
- Spring load1) F1: ~ 1.5 lb
- Spring load1) F2: ~ 4.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.19 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1.8 lb
Spring load1) F2 ~ [lb]:
~ 5.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 1/2-13
- d1: 1/2
- d1: 0.5 in
- Thread: 2A-UNC
- d2: 0.248 in
- l: 3/4 in
- Stroke s: 0.151 in
- Spring load1) F1: ~ 1.8 lb
- Spring load1) F2: ~ 5.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.377 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1.8 lb
Spring load1) F2 ~ [lb]:
~ 5.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: 1/2-13
- d1: 1/2
- d1: 0.5 in
- Thread: 2A-UNC
- d2: 0.248 in
- l: 3/4 in
- Stroke s: 0.151 in
- Spring load1) F1: ~ 1.8 lb
- Spring load1) F2: ~ 5.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.377 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 2 lb
Spring load1) F2 ~ [lb]:
~ 8.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 5/8-11
- d1: 5/8
- d1: 0.625 in
- Thread: 2A-UNC
- d2: 0.31 in
- l: 1 1/16 in
- Stroke s: 0.215 in
- Spring load1) F1: ~ 2 lb
- Spring load1) F2: ~ 8.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.885 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 2 lb
Spring load1) F2 ~ [lb]:
~ 8.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: 5/8-11
- d1: 5/8
- d1: 0.625 in
- Thread: 2A-UNC
- d2: 0.31 in
- l: 1 1/16 in
- Stroke s: 0.215 in
- Spring load1) F1: ~ 2 lb
- Spring load1) F2: ~ 8.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.885 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 2.5 lb
- free cutting steel, heavy spring load, Without thread lock
- d1: #6-32
- d1: 0.138 in
- Thread: 2A-UNC
- d2: 0.046 in
- l: 3/8 in
- Stroke s: 0.063 in
- Spring load1) F1: ~ 0.5 lb
- Spring load1) F2: ~ 2.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.022 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 2.5 lb
- free cutting steel, heavy spring load, With thread lock
- d1: #6-32
- d1: 0.138 in
- Thread: 2A-UNC
- d2: 0.046 in
- l: 3/8 in
- Stroke s: 0.063 in
- Spring load1) F1: ~ 0.5 lb
- Spring load1) F2: ~ 2.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.021 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1.8 lb
Spring load1) F2 ~ [lb]:
~ 4.6 lb
- free cutting steel, heavy spring load, Without thread lock
- d1: #8-32
- d1: 0.164 in
- Thread: 2A-UNC
- d2: 0.07 in
- l: 7/16 in
- Stroke s: 0.052 in
- Spring load1) F1: ~ 1.8 lb
- Spring load1) F2: ~ 4.6 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.023 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1.8 lb
Spring load1) F2 ~ [lb]:
~ 4.6 lb
- free cutting steel, heavy spring load, With thread lock
- d1: #8-32
- d1: 0.164 in
- Thread: 2A-UNC
- d2: 0.07 in
- l: 7/16 in
- Stroke s: 0.052 in
- Spring load1) F1: ~ 1.8 lb
- Spring load1) F2: ~ 4.6 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.023 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1.8 lb
Spring load1) F2 ~ [lb]:
~ 4.6 lb
- free cutting steel, heavy spring load, Without thread lock
- d1: #8-36
- d1: 0.164 in
- Thread: 2A-UNF
- d2: 0.07 in
- l: 7/16 in
- Stroke s: 0.052 in
- Spring load1) F1: ~ 1.8 lb
- Spring load1) F2: ~ 4.6 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.032 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1.8 lb
Spring load1) F2 ~ [lb]:
~ 4.6 lb
- free cutting steel, heavy spring load, With thread lock
- d1: #8-36
- d1: 0.164 in
- Thread: 2A-UNF
- d2: 0.07 in
- l: 7/16 in
- Stroke s: 0.052 in
- Spring load1) F1: ~ 1.8 lb
- Spring load1) F2: ~ 4.6 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.032 oz
show article view
Material
Pin
- Free cutting steel, hardened, blackened
- Stainless Steel 1.4305 (ASTM-A-582), nitrided
Body
- Free cutting steel, blackened
- Stainless steel 1.4305 (ASTM-A-582)
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
- This product is manufactured in INCH dimensions.
References
A conversion table can be found in the technical data following these product information pages.
Thread lock: polyamide spot coating (for details please refer to the technical appendix).
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Datasheet EH 2B020. Spring Plungers – with pin and slot - INCH
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.