Your selection resulted in 32 hits
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 12.5 N
- free cutting steel, standard spring load
- d1: M4
- d2: 1.8 mm
- l: 9 mm
- n: 0.6 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 4.5 N
- Spring load1) F2: ~ 12.5 N
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 13 N
- free cutting steel, standard spring load
- d1: M5
- d2: 2.4 mm
- l: 12 mm
- n: 0.8 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 5 N
- Spring load1) F2: ~ 13 N
- Operating temperature range max.: 250 °C
- Weight: 1.1 g
show article view
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 17 N
- free cutting steel, standard spring load
- d1: M6
- d2: 2.7 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 17 N
- Operating temperature range max.: 250 °C
- Weight: 1.8 g
show article view
Spring load1) F1 ~ [N]:
~ 16 N
Spring load1) F2 ~ [N]:
~ 33 N
- free cutting steel, standard spring load
- d1: M8
- d2: 3.8 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 16 N
- Spring load1) F2: ~ 33 N
- Operating temperature range max.: 250 °C
- Weight: 3.7 g
show article view
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 42 N
- free cutting steel, standard spring load
- d1: M10
- d2: 4.5 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 19 N
- Spring load1) F2: ~ 42 N
- Operating temperature range max.: 250 °C
- Weight: 7 g
show article view
Spring load1) F1 ~ [N]:
~ 22 N
Spring load1) F2 ~ [N]:
~ 57 N
- free cutting steel, standard spring load
- d1: M12
- d2: 6.2 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 3.5 mm
- Spring load1) F1: ~ 22 N
- Spring load1) F2: ~ 57 N
- Operating temperature range max.: 250 °C
- Weight: 11 g
show article view
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 78 N
- free cutting steel, standard spring load
- d1: M16
- d2: 8.5 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 4.5 mm
- Spring load1) F1: ~ 38 N
- Spring load1) F2: ~ 78 N
- Operating temperature range max.: 250 °C
- Weight: 22 g
show article view
Spring load1) F1 ~ [N]:
~ 39 N
Spring load1) F2 ~ [N]:
~ 81 N
- free cutting steel, standard spring load
- d1: M20
- d2: 10 mm
- l: 30 mm
- n: 2.5 mm
- Stroke s: 6.5 mm
- Spring load1) F1: ~ 39 N
- Spring load1) F2: ~ 81 N
- Operating temperature range max.: 250 °C
- Weight: 45 g
show article view
Spring load1) F1 ~ [N]:
~ 72 N
Spring load1) F2 ~ [N]:
~ 155 N
- free cutting steel, standard spring load
- d1: M24
- d2: 13 mm
- l: 34 mm
- n: 3 mm
- Stroke s: 8 mm
- Spring load1) F1: ~ 72 N
- Spring load1) F2: ~ 155 N
- Operating temperature range max.: 250 °C
- Weight: 72 g
show article view
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 25 N
- free cutting steel, heavy spring load
- d1: M6
- d2: 2.7 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 25 N
- Operating temperature range max.: 250 °C
- Weight: 1.8 g
show article view
Spring load1) F1 ~ [N]:
~ 23 N
Spring load1) F2 ~ [N]:
~ 59 N
- free cutting steel, heavy spring load
- d1: M8
- d2: 3.8 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 23 N
- Spring load1) F2: ~ 59 N
- Operating temperature range max.: 250 °C
- Weight: 3.8 g
show article view
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 54 N
- free cutting steel, heavy spring load
- d1: M10
- d2: 4.5 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 20 N
- Spring load1) F2: ~ 54 N
- Operating temperature range max.: 250 °C
- Weight: 7 g
show article view
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 96 N
- free cutting steel, heavy spring load
- d1: M12
- d2: 6.2 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 3.5 mm
- Spring load1) F1: ~ 38 N
- Spring load1) F2: ~ 96 N
- Operating temperature range max.: 250 °C
- Weight: 11 g
show article view
Spring load1) F1 ~ [N]:
~ 50 N
Spring load1) F2 ~ [N]:
~ 100 N
- free cutting steel, heavy spring load
- d1: M16
- d2: 8.5 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 4.5 mm
- Spring load1) F1: ~ 50 N
- Spring load1) F2: ~ 100 N
- Operating temperature range max.: 250 °C
- Weight: 22 g
show article view
Spring load1) F1 ~ [N]:
~ 52 N
Spring load1) F2 ~ [N]:
~ 133 N
- free cutting steel, heavy spring load
- d1: M20
- d2: 10 mm
- l: 30 mm
- n: 2.5 mm
- Stroke s: 6.5 mm
- Spring load1) F1: ~ 52 N
- Spring load1) F2: ~ 133 N
- Operating temperature range max.: 250 °C
- Weight: 46 g
show article view
Spring load1) F1 ~ [N]:
~ 91 N
Spring load1) F2 ~ [N]:
~ 223 N
- free cutting steel, heavy spring load
- d1: M24
- d2: 13 mm
- l: 34 mm
- n: 3 mm
- Stroke s: 8 mm
- Spring load1) F1: ~ 91 N
- Spring load1) F2: ~ 223 N
- Operating temperature range max.: 250 °C
- Weight: 73 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 12.5 N
- stainless steel, standard spring load
- d1: M4
- d2: 1.8 mm
- l: 9 mm
- n: 0.6 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 4.5 N
- Spring load1) F2: ~ 12.5 N
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 13 N
- stainless steel, standard spring load
- d1: M5
- d2: 2.4 mm
- l: 12 mm
- n: 0.8 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 5 N
- Spring load1) F2: ~ 13 N
- Operating temperature range max.: 250 °C
- Weight: 1.1 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 17 N
- stainless steel, standard spring load
- d1: M6
- d2: 2.7 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 17 N
- Operating temperature range max.: 250 °C
- Weight: 1.8 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 16 N
Spring load1) F2 ~ [N]:
~ 33 N
- stainless steel, standard spring load
- d1: M8
- d2: 3.8 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 16 N
- Spring load1) F2: ~ 33 N
- Operating temperature range max.: 250 °C
- Weight: 3.8 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 42 N
- stainless steel, standard spring load
- d1: M10
- d2: 4.5 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 19 N
- Spring load1) F2: ~ 42 N
- Operating temperature range max.: 250 °C
- Weight: 7 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 22 N
Spring load1) F2 ~ [N]:
~ 57 N
- stainless steel, standard spring load
- d1: M12
- d2: 6.2 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 3.5 mm
- Spring load1) F1: ~ 22 N
- Spring load1) F2: ~ 57 N
- Operating temperature range max.: 250 °C
- Weight: 11 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 78 N
- stainless steel, standard spring load
- d1: M16
- d2: 8.5 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 4.5 mm
- Spring load1) F1: ~ 38 N
- Spring load1) F2: ~ 78 N
- Operating temperature range max.: 250 °C
- Weight: 22 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 39 N
Spring load1) F2 ~ [N]:
~ 81 N
- stainless steel, standard spring load
- d1: M20
- d2: 10 mm
- l: 30 mm
- n: 2.5 mm
- Stroke s: 6.5 mm
- Spring load1) F1: ~ 39 N
- Spring load1) F2: ~ 81 N
- Operating temperature range max.: 250 °C
- Weight: 46 g
show article view
Material
Pin
- Free cutting steel, hardened, blackened
- Stainless Steel 1.4305, nitrided
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
Spring
Notes
Customized design on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock on request, please refer to appendix - Technical Data -
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Datasheet EH 22050. Spring Plungers – with pin and slot
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.