Your selection resulted in 52 hits
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M10
- l1: 35 mm
- d2: 4 mm
- d3: 7.8 mm
- l2: 25 mm
- n: 1.5 mm
- t: 1.4 mm
- Stroke s: 8 mm
- WS: 3 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 16 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 13 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 18 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M12
- l1: 43 mm
- d2: 5.5 mm
- d3: 9.5 mm
- l2: 35 mm
- n: 2.7 mm
- t: 2 mm
- Stroke s: 10 mm
- WS: 4 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 22 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 24 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 48 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 10 mm
- WS: 6 mm
- Spring load1) F1: ~ 7 N
- Spring load1) F2: ~ 24 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 47 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 42 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 58 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 10 mm
- WS: 6 mm
- Spring load1) F1: ~ 15 N
- Spring load1) F2: ~ 42 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 53 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 33 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 58 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 15 mm
- WS: 6 mm
- Spring load1) F1: ~ 9 N
- Spring load1) F2: ~ 33 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 54 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 23 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 58 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 20 mm
- WS: 6 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 23 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 55 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 43 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 83 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 20 mm
- WS: 6 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 43 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 69 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 13 N
Spring load1) F2 ~ [N]:
~ 41 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 98 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 25 mm
- WS: 6 mm
- Spring load1) F1: ~ 13 N
- Spring load1) F2: ~ 41 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 81 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 13 N
Spring load1) F2 ~ [N]:
~ 47 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 98 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 30 mm
- WS: 6 mm
- Spring load1) F1: ~ 13 N
- Spring load1) F2: ~ 47 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 83 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 110 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 118 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 30 mm
- WS: 6 mm
- Spring load1) F1: ~ 24 N
- Spring load1) F2: ~ 110 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 97 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 13 N
Spring load1) F2 ~ [N]:
~ 63 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 148 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 40 mm
- WS: 6 mm
- Spring load1) F1: ~ 13 N
- Spring load1) F2: ~ 63 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 117 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 43 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M16
- l1: 148 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 50 mm
- WS: 6 mm
- Spring load1) F1: ~ 7 N
- Spring load1) F2: ~ 43 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 119 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 14 N
Spring load1) F2 ~ [N]:
~ 87 N
- body from free cutting steel, standard spring load, with thread lock
- d1: M24
- l1: 60 mm
- d2: 10 mm
- d3: 19.6 mm
- l2: 45 mm
- n: 3.7 mm
- t: 3 mm
- Stroke s: 15 mm
- WS: 8 mm
- Spring load1) F1: ~ 14 N
- Spring load1) F2: ~ 87 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 132 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
- stainless steel, standard spring load, with thread lock
- d1: M10
- l1: 35 mm
- d2: 4 mm
- d3: 7.8 mm
- l2: 25 mm
- n: 1.5 mm
- t: 1.4 mm
- Stroke s: 8 mm
- WS: 3 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 16 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 13 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 18 N
- stainless steel, standard spring load, with thread lock
- d1: M12
- l1: 43 mm
- d2: 5.5 mm
- d3: 9.5 mm
- l2: 35 mm
- n: 2.7 mm
- t: 2 mm
- Stroke s: 10 mm
- WS: 4 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 23 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 24 N
- stainless steel, standard spring load, with thread lock
- d1: M16
- l1: 48 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 10 mm
- WS: 6 mm
- Spring load1) F1: ~ 7 N
- Spring load1) F2: ~ 24 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 47 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 33 N
- stainless steel, standard spring load, with thread lock
- d1: M16
- l1: 58 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 15 mm
- WS: 6 mm
- Spring load1) F1: ~ 9 N
- Spring load1) F2: ~ 33 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 54 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 23 N
- stainless steel, standard spring load, with thread lock
- d1: M16
- l1: 58 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 20 mm
- WS: 6 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 23 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 55 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 13 N
Spring load1) F2 ~ [N]:
~ 41 N
- stainless steel, standard spring load, with thread lock
- d1: M16
- l1: 98 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 25 mm
- WS: 6 mm
- Spring load1) F1: ~ 13 N
- Spring load1) F2: ~ 41 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 82 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 13 N
Spring load1) F2 ~ [N]:
~ 47 N
- stainless steel, standard spring load, with thread lock
- d1: M16
- l1: 98 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 30 mm
- WS: 6 mm
- Spring load1) F1: ~ 13 N
- Spring load1) F2: ~ 47 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 84 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 13 N
Spring load1) F2 ~ [N]:
~ 63 N
- stainless steel, standard spring load, with thread lock
- d1: M16
- l1: 148 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 40 mm
- WS: 6 mm
- Spring load1) F1: ~ 13 N
- Spring load1) F2: ~ 63 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 118 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 43 N
- stainless steel, standard spring load, with thread lock
- d1: M16
- l1: 148 mm
- d2: 8 mm
- d3: 13.4 mm
- l2: 35 mm
- n: 3.2 mm
- t: 3 mm
- Stroke s: 50 mm
- WS: 6 mm
- Spring load1) F1: ~ 7 N
- Spring load1) F2: ~ 43 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 119 g
show article view
Material:
Stainless steel
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 14 N
Spring load1) F2 ~ [N]:
~ 87 N
- stainless steel, standard spring load, with thread lock
- d1: M24
- l1: 60 mm
- d2: 10 mm
- d3: 19.6 mm
- l2: 45 mm
- n: 3.7 mm
- t: 3 mm
- Stroke s: 15 mm
- WS: 8 mm
- Spring load1) F1: ~ 14 N
- Spring load1) F2: ~ 87 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 134 g
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 22 N
- body from free cutting steel, heavy spring load, with thread lock
- d1: M10
- l1: 35 mm
- d2: 4 mm
- d3: 7.8 mm
- l2: 25 mm
- n: 1.5 mm
- t: 1.4 mm
- Stroke s: 8 mm
- WS: 3 mm
- Spring load1) F1: ~ 12 N
- Spring load1) F2: ~ 22 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 13 g
show article view
Material
Pin
- Steel, case-hardened, black
- Stainless Steel 1.4305, nitrided
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
- Heat-treated steel, tempered, blackened
Spring
Notes
Customized design on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock: polyamide all-arround coating (for details please refer to the technical appendix).
Product:
mounting tool for the following thread sizes
d1: M10 mm
- Assembly Tool for mounting via slot (pin sided)
- Assembly Tool for mounting via slot (pin sided)
- d1: M10
- b: 80 mm
- d: 7.8 mm
- l: 70 mm
- Weight: 87 g
Product:
mounting tool for the following thread sizes
d1: M12 mm
- Assembly Tool for mounting via slot (pin sided)
- Assembly Tool for mounting via slot (pin sided)
- d1: M12
- b: 80 mm
- d: 9.5 mm
- l: 75 mm
- Weight: 88 g
Product:
mounting tool for the following thread sizes
d1: M16 mm
- Assembly Tool for mounting via slot (pin sided)
- Assembly Tool for mounting via slot (pin sided)
- d1: M16
- b: 80 mm
- d: 13.4 mm
- l: 95 mm
- Weight: 110 g
Product:
mounting tool for the following thread sizes
d1: M22 mm
- Assembly Tool for mounting via slot (pin sided)
- Assembly Tool for mounting via slot (pin sided)
- d1: M22
- b: 100 mm
- d: 19 mm
- l: 100 mm
- Weight: 245 g
Product:
mounting tool for the following thread sizes
for spring plungers
d1: M24
- Assembly Tool for mounting via slot (pin sided)
- Assembly Tool for mounting via slot (pin sided)
- d1: M24
- b: 100 mm
- d: 19.9 mm
- l: 100 mm
- Weight: 258 g
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Assembly
Spring plungers can be mounted and removed by means of the slot or internal hexagon.
Please use a special assembly tool for mounting with a slot (pin side).
Datasheet EH 22070. Spring Plungers – long version
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.