22070.0236 - Spring Plunger
long version

To be used for ejecting, as a detent, for applying pressure or as a shock element.

This article 22070.0236 - Spring Plunger long version / stainless steel, standard spring load, with thread lock (d1: M16, l1: 58 mm, Stroke s: 15 mm) is one variant of the article group Spring Plungers long version (EH 22070.)

Material
thread lock
Spring load
d1 [mm]
l1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
thread lock:
With thread lock
Spring load:
Standard
d1 [mm]:
M16
l1 [mm]:
58 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 33 N
Article-No.:
22070.0236
Documents
Spring Plunger
  • stainless steel, standard spring load, with thread lock
  • d1: M16
  • d2: 8 mm
  • d3: 13.4 mm
  • l1: 58 mm
  • l2: 35 mm
  • n: 3.2 mm
  • t: 3 mm
  • Stroke s: 15 mm
  • WS: 6 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 33 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Weight: 54 g
Spring Plunger

Material

Pin

  • Stainless Steel 1.4305, nitrided

Body

  • Stainless steel 1.4305

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock: polyamide all-arround coating (for details please refer to the technical appendix).

Characteristic

Standard spring load: no marking

Assembly

Spring plungers can be mounted and removed by means of the slot or internal hexagon.

Please use a special assembly tool for mounting with a slot (pin side).

Title
Category
Type
Direct download
Download basket
Datasheet 22070.0236
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.