22740.0030 - Self-Aligning Pads
adjustable

Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.

This article 22740.0030 - Self-Aligning Pads adjustable / with flat-faced ball, bearing surface plain (d1: M20) is one variant of the article group Self-Aligning Pads adjustable (EH 22740.)

Version
Material
d1 [mm]
l [mm]
l1 [mm]
Load capacity for static load - max. [kN]

More details

Article-No.
Documents
Price [€]
Available
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
M20
l [mm]:
77.3 mm
l1 [mm]:
50 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22740.0030
Documents
Self-Aligning Pads
  • with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
  • d1: M20
  • l: 77.3 mm
  • l1: 50 mm
  • d2: 20 mm
  • e: 33 mm
  • Ball diameter: 25 mm
  • Load capacity for static load max.: 90 kN
  • Tightening torque max.: 407 Nm
  • Weight: 277 g
Self-Aligning Pads

Material

Ball

  • Ball-bearing steel, hardened, bright

Body

  • Heat-treated steel, tempered, phosphated

Nut

  • Steel, blackened (ISO 4035)

Notes

Ball protected against rotating.

Loading capacity valid for steel and stainless steel designs.

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22740.0030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Self-Aligning Pads
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.