22880.0156 - Setting Dies
for Expander® sealing plug

Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. Assembly is effected by pressing in the sealing plug into the drilling hole by means of the prescribed setting die.

Please refer to the technical data following these product information pages.

This article 22880.0156 - Setting Dies for Expander® sealing plug / (d1: 6 mm) is one variant of the article group Setting Dies for Expander® sealing plug (EH 22880.)

d1 [mm]
l4 [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
6 mm
l4 [mm]:
100 mm
Article-No.:
22880.0156
Documents
Setting Dies
  • d1: 6 mm
  • d4 h9: 10 mm
  • d5: 5.8 mm
  • l4: 100 mm
  • l5: 15 mm
  • x ±0.2: 0.4 mm
  • s: 2.5 mm
  • Weight: 53 g
Setting Dies

Material

  • Tool steel, heat-treated
Title
Category
Type
Direct download
Download basket
Datasheet 22880.0156
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.