Setting Dies for Expander® sealing plug

EH 22880.

Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. Assembly is effected by pressing in the sealing plug into the drilling hole by means of the prescribed setting die.

Please refer to the technical data following these product information pages.

Your selection resulted in 14 hits

d1 [mm]
l4 [mm]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
3 mm
l4 [mm]:
100 mm
Article-No.:
22880.0153
Documents
Setting Dies
  • d1: 3 mm
  • d4 h9: 10 mm
  • d5: 2.8 mm
  • l4: 100 mm
  • l5: 10 mm
  • x ±0.2: 0.4 mm
  • s: 1.2 mm
  • Weight: 53 g
show article view
Setting Dies
d1 [mm]:
4 mm
l4 [mm]:
100 mm
Article-No.:
22880.0154
Documents
Setting Dies
  • d1: 4 mm
  • d4 h9: 10 mm
  • d5: 3.8 mm
  • l4: 100 mm
  • l5: 10 mm
  • x ±0.2: 0.2 mm
  • s: 1.5 mm
  • Weight: 54 g
show article view
Setting Dies
d1 [mm]:
5 mm
l4 [mm]:
100 mm
Article-No.:
22880.0155
Documents
Setting Dies
  • d1: 5 mm
  • d4 h9: 10 mm
  • d5: 4.8 mm
  • l4: 100 mm
  • l5: 12 mm
  • x ±0.2: 0.4 mm
  • s: 2 mm
  • Weight: 53 g
show article view
Setting Dies
d1 [mm]:
6 mm
l4 [mm]:
100 mm
Article-No.:
22880.0156
Documents
Setting Dies
  • d1: 6 mm
  • d4 h9: 10 mm
  • d5: 5.8 mm
  • l4: 100 mm
  • l5: 15 mm
  • x ±0.2: 0.4 mm
  • s: 2.5 mm
  • Weight: 53 g
show article view
Setting Dies
d1 [mm]:
7 mm
l4 [mm]:
100 mm
Article-No.:
22880.0157
Documents
Setting Dies
  • d1: 7 mm
  • d4 h9: 10 mm
  • d5: 6.8 mm
  • l4: 100 mm
  • l5: 18 mm
  • x ±0.2: 0.4 mm
  • s: 3 mm
  • Weight: 54 g
show article view
Setting Dies
d1 [mm]:
8 mm
l4 [mm]:
100 mm
Article-No.:
22880.0158
Documents
Setting Dies
  • d1: 8 mm
  • d4 h9: 10 mm
  • d5: 7.8 mm
  • l4: 100 mm
  • l5: 20 mm
  • x ±0.2: 0.3 mm
  • s: 3.5 mm
  • Weight: 55 g
show article view
Setting Dies
d1 [mm]:
9 mm
l4 [mm]:
100 mm
Article-No.:
22880.0159
Documents
Setting Dies
  • d1: 9 mm
  • d4 h9: 14 mm
  • d5: 8.8 mm
  • l4: 100 mm
  • l5: 22 mm
  • x ±0.2: 0.4 mm
  • s: 4 mm
  • Weight: 102 g
show article view
Setting Dies
d1 [mm]:
10 mm
l4 [mm]:
100 mm
Article-No.:
22880.0160
Documents
Setting Dies
  • d1: 10 mm
  • d4 h9: 14 mm
  • d5: 9.8 mm
  • l4: 100 mm
  • l5: 25 mm
  • x ±0.2: 0.4 mm
  • s: 4.5 mm
  • Weight: 103 g
show article view
Setting Dies
d1 [mm]:
12 mm
l4 [mm]:
150 mm
Article-No.:
22880.0162
Documents
Setting Dies
  • d1: 12 mm
  • d4 h9: 14 mm
  • d5: 11.7 mm
  • l4: 150 mm
  • l5: 30 mm
  • x ±0.2: 0.4 mm
  • s: 5.5 mm
  • Weight: 167 g
show article view
Setting Dies
d1 [mm]:
14 mm
l4 [mm]:
150 mm
Article-No.:
22880.0164
Documents
Setting Dies
  • d1: 14 mm
  • d4 h9: 20 mm
  • d5: 13.7 mm
  • l4: 150 mm
  • l5: 35 mm
  • x ±0.2: 0.4 mm
  • s: 6.35 mm
  • Weight: 316 g
show article view
Setting Dies
d1 [mm]:
16 mm
l4 [mm]:
150 mm
Article-No.:
22880.0166
Documents
Setting Dies
  • d1: 16 mm
  • d4 h9: 20 mm
  • d5: 15.7 mm
  • l4: 150 mm
  • l5: 40 mm
  • x ±0.2: 0.6 mm
  • s: 7 mm
  • Weight: 326 g
show article view
Setting Dies
d1 [mm]:
18 mm
l4 [mm]:
150 mm
Article-No.:
22880.0168
Documents
Setting Dies
  • d1: 18 mm
  • d4 h9: 20 mm
  • d5: 17.7 mm
  • l4: 150 mm
  • l5: 45 mm
  • x ±0.2: 0.6 mm
  • s: 8 mm
  • Weight: 340 g
show article view
Setting Dies
d1 [mm]:
20 mm
l4 [mm]:
150 mm
Article-No.:
22880.0170
Documents
Setting Dies
  • d1: 20 mm
  • d4 h9: 25 mm
  • d5: 19.7 mm
  • l4: 150 mm
  • l5: 50 mm
  • x ±0.2: 0.8 mm
  • s: 9 mm
  • Weight: 495 g
show article view
Setting Dies
d1 [mm]:
22 mm
l4 [mm]:
150 mm
Article-No.:
22880.0172
Documents
Setting Dies
  • d1: 22 mm
  • d4 h9: 25 mm
  • d5: 21.7 mm
  • l4: 150 mm
  • l5: 55 mm
  • x ±0.2: 0.8 mm
  • s: 10 mm
  • Weight: 516 g
show article view
Setting Dies

Material

  • Tool steel, heat-treated
Title
Category
Type
Direct download
Download basket
Datasheet EH 22880. Setting Dies – for Expander sealing plug
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.