22880.0084 - Expander® Sealing Plugs
body from stainless steel

Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. Assembly is effected by pressing in the sealing plug into the drilling hole by means of the prescribed setting die.

Please refer to the technical data following these product information pages.

This article 22880.0084 - Expander® Sealing Plugs body from stainless steel / body and ball from stainless steel (d1: 4 mm) is one variant of the article group Expander® Sealing Plugs body and ball from stainless steel (EH 22880.)

d1 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
4 mm
l1 [mm]:
4 mm
Article-No.:
22880.0084
Documents
Expander Sealing Plugs
  • body and ball from stainless steel
  • d1: 4 mm
  • l1: 4 mm
  • l2: 5.1 mm
  • d2 +0.1: 4 mm
  • d3 max.: 3.3 mm
  • l3 min.: 3.8 mm
  • x ±0.2: 0.2 mm
  • s: 1.5 mm
  • Weight: 0.3 g
Expander Sealing Plugs

Material

Body

  • Stainless steel 1.4305

Ball

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet 22880.0084
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.