22880.0510 - Assembly Tools
for Expander® sealing plugs with pull-anchor

Assembly tool for the safe and easy assembly of Expander® sealing plugs with pull-anchor/elongated pull-anchor.

Technical details of the pneumatic assembly tools:

  • Working pressure min. 5 bar / max. 7 bar
  • Air volume required at 5.6 bar = 3.5 l
  • Working noise < 75 dB(A)
  • Cycle time 2 s

Attention: For original equipment the assembly tools include the ram, the clamping jaws, and the housing for the clamping jaws. In the original equipment nozzles are not included. They have to be ordered seperately. 

This article 22880.0510 - Assembly Tools for Expander® sealing plugs with pull-anchor / assembly tool, pneumatically operated (ExTool 030), for sizes (d1) 4 to 6 (Tensile force: 19 kN [at 7 bar]) is one variant of the article group Assembly Tools for Expander® sealing plugs with pull-anchor (EH 22880.)

Version
picture
Tensile force [kN]
Article-No.
Documents
Price [€]
Available
Version:
assembly tool, pneumatically operated (ExTool 030), for sizes (d1) 4 to 6
picture:
1
Tensile force [kN]:
19 kN [at 7 bar]
Article-No.:
22880.0510
Documents
Assembly Tools
  • assembly tool, pneumatically operated (ExTool 030), for sizes (d1) 4 to 6 – picture 1
  • Tensile force: 19 kN [at 7 bar]
  • Stroke: ~ 25 mm
  • d1: ~ 23 mm
  • d2: ~ 26 mm
  • l1: ~ 353 mm
  • l2: ~ 133 mm
  • l3: ~ 73.5 mm
  • h1: ~ 356 mm
  • Weight: 5350 g
Assembly Tools
Product
Article-No.
Available
Product:
nozzle
Nominal size d1: 4 mm
Article-No.:
22880.0532
Nozzle for assembly tool 22880.0510
  • ExTool 030 (22880.0510)
  • nozzle
  • Description: nozzle – picture 2
  • Nominal size d1: 4 mm
  • Weight: 6.3 g
Product:
nozzle
Nominal size d1: 5 mm
Article-No.:
22880.0533
Nozzle for assembly tool 22880.0510
  • ExTool 030 (22880.0510)
  • nozzle
  • Description: nozzle – picture 2
  • Nominal size d1: 5 mm
  • Weight: 7.1 g
Product:
nozzle
Nominal size d1: 6 mm
Article-No.:
22880.0534
Nozzle for assembly tool 22880.0510
  • ExTool 030 (22880.0510)
  • nozzle
  • Description: nozzle – picture 2
  • Nominal size d1: 6 mm
  • Weight: 7 g
Product:
ram
for Expander® sealing plug
ExTool 030 (22880.0510)ram
: ram
Article-No.:
22880.0560
Accessory for assembly tool 22880.0510
  • ExTool 030 (22880.0510)
  • ram
  • Description: ram – picture 2
  • Weight: 13 g
Product:
clamping jaw
for Expander® sealing plug
ExTool 030 (22880.0510)clamping jaw
: clamping jaw
Article-No.:
22880.0561
Accessory for assembly tool 22880.0510
  • ExTool 030 (22880.0510)
  • clamping jaw
  • Description: clamping jaw – picture 2
  • Weight: 7.1 g
Product:
clamping jaw's housing
for Expander® sealing plug
ExTool 030 (22880.0510)clamping jaw's housing
: clamping jaw's housing
Article-No.:
22880.0562
Accessory for assembly tool 22880.0510
  • ExTool 030 (22880.0510)
  • clamping jaw's housing
  • Description: clamping jaw's housing – picture 2
  • Weight: 39 g

Material

  • On request
Title
Category
Type
Direct download
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.