Product filter
Your selection resulted in 2 hits
Version:
assembly tool, pneumatically operated (ExTool 030), for sizes (d1 ) 4 to 6
Tensile force [kN]:
19 kN [at 7 bar ]
More details
assembly tool, pneumatically operated (ExTool 030), for sizes (d1 ) 4 to 6 – picture 1
Tensile force: 19 kN [at 7 bar ]
Stroke: ~ 25 mm
d1 : ~ 23 mm
d2 : ~ 26 mm
l1 : ~ 353 mm
l2 : ~ 133 mm
l3 : ~ 73.5 mm
h1 : ~ 356 mm
Weight: 5350 g
show article view
Version:
Utensile di montaggio, azionato pneumaticamente (ExTool 040-1), per misure (d1 ) 7 to 10
Tensile force [kN]:
24 kN [at 7 bar ]
More details
Utensile di montaggio, azionato pneumaticamente (ExTool 040-1), per misure (d1 ) 7 to 10 – picture 1
Tensile force: 24 kN [at 7 bar ]
Stroke: ~ 18 mm
d1 : ~ 28 mm
d2 : ~ 34 mm
l1 : ~ 353 mm
l2 : ~ 133 mm
l3 : ~ 92 mm
h1 : ~ 356 mm
Weight: 408 g
show article view
Product:
nozzle
Nominal size d1 : 4 mm
ExTool 030 (22880.0510)
nozzle
Description: nozzle – picture 2
Nominal size d1 : 4 mm
Weight: 6.3 g
Product:
nozzle
Nominal size d1 : 5 mm
ExTool 030 (22880.0510)
nozzle
Description: nozzle – picture 2
Nominal size d1 : 5 mm
Weight: 7.1 g
Product:
nozzle
Nominal size d1 : 6 mm
ExTool 030 (22880.0510)
nozzle
Description: nozzle – picture 2
Nominal size d1 : 6 mm
Weight: 7 g
Product:
nozzle
Nominal size d1 : 7 mm
ExTool 040-1 (22880.0520)
nozzle
Description: nozzle – picture 2
Nominal size d1 : 7 mm
Weight: 9.5 g
Product:
nozzle
Nominal size d1 : 8 mm
ExTool 040-1 (22880.0520)
nozzle
Description: nozzle – picture 2
Nominal size d1 : 8 mm
Weight: 11 g
Product:
nozzle
Nominal size d1 : 9 mm
ExTool 040-1 (22880.0520)
nozzle
Description: nozzle – picture 2
Nominal size d1 : 9 mm
Weight: 9.5 g
Product:
nozzle
Nominal size d1 : 10 mm
ExTool 040-1 (22880.0520)
nozzle
Description: nozzle – picture 2
Nominal size d1 : 10 mm
Weight: 9.7 g
Product:
ram
for Expander® sealing plug ExTool 030 (22880.0510)ram : ram
ExTool 030 (22880.0510)
ram
Description: ram – picture 2
Weight: 13 g
Product:
clamping jaw
for Expander® sealing plug ExTool 030 (22880.0510)clamping jaw : clamping jaw
ExTool 030 (22880.0510)
clamping jaw
Description: clamping jaw – picture 2
Weight: 7.1 g
Product:
ram
for Expander® sealing plug ExTool 040-1 (22880.0520)ram : ram
ExTool 040-1 (22880.0520)
ram
Description: ram – picture 2
Weight: 20 g
Product:
clamping jaw's housing
for Expander® sealing plug ExTool 030 (22880.0510)clamping jaw's housing : clamping jaw's housing
ExTool 030 (22880.0510)
clamping jaw's housing
Description: clamping jaw's housing – picture 2
Weight: 39 g
Product:
clamping jaw
for Expander® sealing plug ExTool 040-1 (22880.0520)clamping jaw : clamping jaw
ExTool 040-1 (22880.0520)
clamping jaw
Description: clamping jaw – picture 2
Weight: 10 g
Product:
clamping jaw's housing
for Expander® sealing plug ExTool 040-1 (22880.0520)clamping jaw's housing : clamping jaw's housing
ExTool 040-1 (22880.0520)
clamping jaw's housing
Description: clamping jaw's housing – picture 2
Weight: 41 g
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.